Challenger MT865C

Challenger MT865C

Price
267,230 USD
Year
2013
Working hours
1412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865VDNKG1519
Unit NumberB15053
Catalog NumberCU4267885
Manufacturing Year2013
Hours1412 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$267,230
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information2013 model
Cat c18 engine
Engine sn: gje01566
Ps transmission
59 gpm hydraulic pump
5 hydraulic valves
Bareback
32 front weights
Cat 4 drawbar
Deluxe cab
Cloth seat
Hid lights
No technology
30" camoplast gen ag belts
2.1" - 2.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone