Challenger MT765D

Challenger MT765D

Price
151,830 USD
Year
2013
Working hours
1784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765D
Categorytractors
Serial NumberAGCC0765PDNCD1086
Unit NumberB15292
Catalog NumberCU4315656
Manufacturing Year2013
Hours1784 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 151,830
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger mt765d
Year 2013
Agco 8.4l engine
16 speed powershift transmission
43 gpm
5 valves
3 point
Quick hitch
Big 1000 pto
2000 lbs front suitcase weights
Hid lights
Category 3 drawbar
18" gen ag belts @ 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone