Caterpillar MT845E

Caterpillar MT845E

Price
220,000 USD
Year
2016
Working hours
4086 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MT845E
Categorytractors
Serial NumberC0845AGNHG1014
Unit Number1152263
Catalog NumberCU2602490
Manufacturing Year2016
Hours4086 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BELTS, 30 INCHBELTS, 30 INCH
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 45°. Ambient temperature 63°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent temperature. 98°. Ambient temperatures 63°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 75%
  • 45%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGoodAll rollers have minor Chunking
Rubber Track / Belt - LeftGoodMinor lug cuts
Rubber Track / Belt - RightGoodMinor lug cuts
Track Frame - LeftGood
Track Frame - RightGood
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone