Caterpillar MT845E

Caterpillar MT845E

Price
220,000 USD
Year
2016
Working hours
4047 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MT845E
Categorytractors
Serial NumberC0845JGNHG1008
Unit Number1150544
Catalog NumberCU2603647
Manufacturing Year2016
Hours4047 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BELTS, 30 INCHBELTS, 30 INCH
QUICK HITCHQUICK HITCH
BLUETOOTHBLUETOOTH
Additional InformationBELTS, 30 INCH
QUICK HITCH
AM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
BLUETOOTH
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPaint is faded.
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 59° Ambient temperature 54°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent temperature 120°. Ambient temperature 56°
  • Good
  • Good
  • GoodSeats slightly stained
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 50%
  • 25%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersFairBoth sides have rollers that are chunking out
Rubber Track / Belt - LeftFairCuts and lug cuts some metal showing
Rubber Track / Belt - RightFairCuts and lug cuts and metal showing
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGEBoth belts 40/ 32nd
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone