Caterpillar 45

Caterpillar 45

Price
37,984 USD
Year
1995
Working hours
7835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 45
Categorytractors
Serial Number1DR00299
Unit NumberB15227
Catalog NumberCU4305622
Manufacturing Year1995
Hours7835 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$37,984
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCat 45
Year 1995
Cat 3116, 200 hp engine
16 speed powershift transmission
43 gpm
4 valves
3 point
Small 1000 pto
Radar
24 chin weights
12 nose weights
Cloth seat
Standard lights
18" belts @ 30mm
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone