Quick Search

Agco MT865C

Agco MT865C

Price
201,900 USD
Year
2011
Working hours
2797 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT865C
Categorytractors
Serial NumberCO865CNWKG1023
Unit Number16X00833
Catalog NumberCU2462520
Manufacturing Year2011
Hours2797 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$201,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information5 HYD VALVES NO HITCH 800
ANTENNA SATELLITE READY
DLX CAB BASCI HAVAC 800 II
ENGINE BLOCK HEATER 120V
FRT WTS 32 FRT WS W/BRCKT 800
GUIDANCE READY
HYD DRAWBAR WID SWING 800 ROW
HYD IMPL PUMP 59GPM,800 ROW
IMP CASE DRAIN P CPLR DBAR
MT865 BASE ROW 2011
RADARW/SLIP CONTROL 800
SPEAKER SUPBWOOFER 7/8/9
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • undercarriage
  • comments, misc. repairs, general remarks
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodLight sun fade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • PoorWeak on 3-26-2018
transmission
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEBoth tracks have minor cuts and average 1.5" tread bar- drivers and bottom rollers have light edge wear.
comments, misc. repairs, general remarks
  • Williston North Store 3-26-2018
general condition
  • NoWeak batterys on 3-2018
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • GoodHeated and power adjust
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone