Quick Search

Agco MT765

Agco MT765

Price
62,665 USD
Year
2003
Working hours
5971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765
Categorytractors
Serial NumberAMS30626
Unit NumberA14830
Catalog NumberCU2403850
Manufacturing Year2003
Hours5971 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$ 62,665
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
EROPSEROPS
Additional Information0P0800/3766
3 POINT HITCH
4944 GD 06/27/19
AIR CONDITIONING
AS IS/AS RECEIVED
BELTS, 25"
BRIDGESTONE 27"TRACKS @ 75%
CHALLENGER MT765 AG TRACTOR
HOT LIST PRICING
PART # 24X58X61NF43
PREV OWNER: BRENT GORDON
PTO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone