Quick Search

Agco MT665D

Agco MT665D

Price
129,900 USD
Year
2012
Working hours
2682 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT665D
Categorytractors
Serial NumberC039015
Unit Number12650
Catalog NumberCU2416339
Manufacturing Year2012
Hours2682 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$129,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCHALLENGER MT665D-PFA CAB - T4
INSTRUCTORS SEAT WITH SEATBELT
FRONT WEIGHT CARRIER
5 SP VLVS 46GPM 12345-E-5FT
MICHELIN TIRES (REQ BY CUST)
POWER BEYOND W/P/T/LS/D CPLRS
AUTO A-C / CLIMATE CONTROL
TELE MIRRORS W/ELEC DE-ICING
STD WIDTH PIVOTING FRONT FENDE
DISPLAY,ISOBUS&GUIDANCE READY
WORKLGHTS ON HANDRALS+RR FNDRS
2FRONT 2REAR XENON WORKLIGHTS
TWO ROOF MOUNTED ROT BEACONS
FRONT WEIGHTS 22X45KG & 1X90KG
REAR WHEEL WEIGHT -2 X 250 KG
F480/70R34 R1W - WW
480/70R34 MI PACKAGE
D480/80R50 R1W - SDCS
FREIGHT
MT665D TRACTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone