Quick Search

Agco MT655D-4C

Agco MT655D-4C

Price
199,500 USD
Year
2013
Working hours
2167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT655D-4C
Categorytractors
Serial NumberC0655KDNGL1022
Unit NumberA14217
Catalog NumberCU4267416
Manufacturing Year2013
Hours2167 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$199,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information4 SP VLVS 46GPM 1234-3-4FT
540E/1000RPM FLNGD PTO-6,20&21
CVT GEARBOX-40 KPH
D480/80R50 R1W-SDCS
DISPLAY,ISOBUS&GUIDANCE READY
ENGINE BLOCK HEATER (110V)
F380/80R38 R1W-WW
FMX PACKOUT
FRONT WEIGHT CARRIER
FRONT WEIGHTS 22X45KG & 1X90KG
INSTRUCTORS SEAT WITH SEATBELT
LESS TELEMETRY PROVISIONS
MT655D - PFA CAB-TIER 4I
MT655D TRACTOR
NAV CONTROLLER II
PLATFORM KIT
RADIO-MP3 COMP-AERIAL&SPEAKERS
REAR WHEEL WEIGHT - 4 X 250KG
REPRICE ... $199,500 PER S.T. ON
STANDARD CAB ISOLATION
TELE MIRRORS W/ELEC DE-ICING
TIRE BRAND UNSPECIFIED
UNIT IS LOCATED OFF-SITE, PER
WATER SEPARATOR(FUEL FILTER)
WORKLIGHTS ON HANDRAILS+RR FNDRS
ADVANCED WARRANTY FMX 1YR
ADVANCED WARRANTY AUTOPLT 1 YR
DFP/6566
SN FOR ANTENNA MAP5328501596
OPO770/904
11-11-14.
KYLE ELLIS ON 3-3-15.
175 L/MM(46GPM) HYD SYS
SWATHBRD ACTUATOR, ROLLER
FIXED FRONT AXLE STD DUTY PFA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone