Quick Search

Agco MT655C

Agco MT655C

Price
109,900 USD
Year
2009
Working hours
2778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT655C
Categorytractors
Serial NumberU161031
Unit Number16168
Catalog NumberCU2416456
Manufacturing Year2009
Hours2778 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$109,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMA5X CHALLLENGER PCKG
INSTRUCTORS SEAT WITH SEATBELT
FRONT WEIGHT CARRIER
IEGR EXHAUST
4 SP VLVS 46GPM 1234-E_4FT
TIRE BRAND UNSPECIFIED
540E/1000RPM FLNGD PTO-20SP
FRT WGTS 20X45KG W/TOW HOOK
REAR WHEEL WEIGHT
F16.9R34 R1W- SDCS
480/80R50 R1W -SDCS
HD QUICK HITCH
FREIGHT
72554594C - 420/90R30 TIRES/RIMS
MT 655C TRACTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone