Quick Search

Agco CH55-60-18

Agco CH55-60-18

Price
39,500 USD
Year
1996
Working hours
5911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco CH55-60-18
Categorytractors
Serial Number07DM00407
Unit NumberA16516
Catalog NumberCU4347532
Manufacturing Year1996
Hours5911 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$39,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
TRANSMISSIONTRANSMISSION
Additional Information18" STD TRACKS @ < 80%
3126 CAT ENGINE, 225 HP
CAB,DELUX
CAT CHALLENGER 55
COLD STARTING
COMPLETING PACKAGE
DRAWBAR,SWINGING
HITCH,15,000
HYDRAULIC VALVES
PUMP,HYDRAULIC
QUICK COUPLER
TANK, FUEL, 125GAL
UNDERCARRIAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone