Massey Ferguson 2606H

Massey Ferguson 2606H

Price
32,000 USD
Year
2018
Working hours
65 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 2606H
Categorytractors
Serial NumberB3EF1YH1164447
Unit NumberUAG000307
Catalog NumberCU4527465
Manufacturing Year2018
Hours65 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 03/18/21

(59.5 LPM)
157.08 CU. IN. (2.6 L)
2 SPOOL VALVES INCLUDED
3 CYLINDER
3-POINT HITCH PUMP FLOW 4.2 GPM
4 WHEEL DRIVE WITH PLANETARY
4WD 8X8 SYNCHRO SHUTTLE WITH
5 YEAR POWERTRAIN WARRANTY
55 (40.4 KW) PTO HORSE POWER
6 SPLINE SHAFT WITH LEVER
65 (47.8 KW) PS GROSS ENGINE
72-INCH SKID STEER ... 2000 RPM WITH INDEPENDENT ... 31.5 INCHES FORWARD OF PIVOT
AT PIVOT
AT REAR REMOTE
BREAKOUT FORCE: 2750 LBS
BUCKET 180U, 17 CU FT
COMBINED
COMFIMESH TRANSMISSION
DISPLACEMENT
EPA & CARB CERTIFIED
FERGUSON 3-POINT HITCH SYSTEM
FRONT:10.5/80-18 R4 PRESSED
GRILLE GUARD STANDARD
HORSE POWER ... 2000 RPM
HYDRAULIC PUMP FLOW 11.2 GPM
HYDROSTATIC STEERING WITH
INCLUDES: MOUNTING KIT, VALVE
INDEPENDENT PTO
INDEPENDENT PTO, 540 RPM
KIT AND GRILLE GUARD
LIFT CAPACITY TO FULL HEIGHT
MAXIMUM HYDRAULIC FLOW 15.7 GPM
MAXIMUM LIFT HEIGHT: 115 INCHES
MF911X LOADER
MF911X LOADER PACKAGE
OPERATED SPLIT TORQUE CLUTCH
PIN: 1510 LBS
RATED HYDRAULIC PRESSURE 2755 PS
REAR: 14.9 X 24 R4 PRESSED
REDUCTION FINAL DRIVES
SEPARATE RESERVOIR
SIMPSON 2.6L, T4 FINAL
SKID STEER STYLE
STEEL DISC ADJUSTABLE RIM
STEEL WELDED
STEERING 3-POINT AND AUXILIARY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone