Quick Search

Agco MT635-4C

Agco MT635-4C

Price
50,000 USD
Year
2002
Working hours
5622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT635-4C
Categorytractors
Serial NumberL177037
Unit NumberA16928
Catalog NumberCU4518219
Manufacturing Year2002
Hours5622 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax50,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationREAR WIPER
D480/80R42 R1W MI CP ... 70%
3EH 1 MEC VAL W/TIC
118" REAR AXLE
18X6 POWERSHIFT
WARRIOR QUICK HITCH CAT III
#1030 SW BLK, 15 WTS 86# EA
BELLY WEIGHT 600 KG
F 14.9R30 R1 W MI ... 50%
MT635-4C
FRONT FENDERS 470 MM
AIR SEAT
4WD FRONT AXLE
Features
Additional InformationREAR WIPER
D480/80R42 R1W MI CP ... 70%
3EH 1 MEC VAL W/TIC
118" REAR AXLE
18X6 POWERSHIFT
WARRIOR QUICK HITCH CAT III
#1030 SW BLK, 15 WTS 86# EA
BELLY WEIGHT 600 KG
F 14.9R30 R1 W MI ... 50%
MT635-4C
FRONT FENDERS 470 MM
AIR SEAT
4WD FRONT AXLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOld age
  • Good
  • Good
gauges, operator station, console
  • FairToo cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairOne front broken two rear fender not working
  • Good
  • Good
  • Good
transmission
  • YesRight side
  • No
  • Good
  • Good
  • Good
  • GoodCVT
steering
  • Left steering cylinder leaking
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
  • Pto leaks oil and runs all the time
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
tires
  • 70%
  • Front 380//85R30 rear 480/80R42
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front InsideBKTNoNoNo
Left Rear InsideMichelinNoNoNo
Right Front InsideBKTNoNoNo
Right Rear InsideMichelinNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone