Kubota MX5200HST

Kubota MX5200HST

Price
47,500 USD
Year
2019
Working hours
122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota MX5200HST
Categorytractors
Serial Number65384
Unit NumberUM63974
Catalog NumberCU4672073
Manufacturing Year2019
Hours122 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax47,500 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationFITRITE HYDRAULIS TOP'N TILT KIT
SN 12112018-26
WOODLAND MILLS WC88 WOOD CHIPPER
BIG TOOL RACK SN FF002BTK-13
SN 1306603
LANDPRIDE QH15 QUICK HITCH
SN 1238533
LANDPRIDE BB2572 BOX SCRAPER
SN 1302784
LANDPRIDE GS2572 GRADING SCRAPER
SN 1305421
LANDPRIDE DH1572 DISK HARROW
CANOPY
SN 1353564 (9",12",24",36") BITS
LANDPRIDE SA20 POSTHOLE DIGGER
FRAME 72" BUCKET L2235A SN E9161
LANDPRIDE LA1065 SN C2722 LOADER
4WD, HST
Features
Additional InformationFITRITE HYDRAULIS TOP'N TILT KIT
SN 12112018-26
WOODLAND MILLS WC88 WOOD CHIPPER
BIG TOOL RACK SN FF002BTK-13
SN 1306603
LANDPRIDE QH15 QUICK HITCH
SN 1238533
LANDPRIDE BB2572 BOX SCRAPER
SN 1302784
LANDPRIDE GS2572 GRADING SCRAPER
SN 1305421
LANDPRIDE DH1572 DISK HARROW
CANOPY
SN 1353564 (9",12",24",36") BITS
LANDPRIDE SA20 POSTHOLE DIGGER
FRAME 72" BUCKET L2235A SN E9161
LANDPRIDE LA1065 SN C2722 LOADER
4WD, HST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone