SmithCo (OBSOLETE) SX2-4034

SmithCo (OBSOLETE) SX2-4034

Price
56,750 USD
Year
2016
Working hours
200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSmithCo (OBSOLETE) SX2-4034
Categorytrailers
Serial Number12597
Unit Number461936
Catalog NumberCU4384231
Manufacturing Year2016
Hours200 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$56,750
Tax-
Price Including Tax-
Features
Accessories
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
Additional InformationTIRES; 11R24.5 @60%
(2) 25,000 LB AXLES, LONG STUD
102" WIDTH;2 SPEED LANDING LEGS
23 CYD, WATERFALL; 31 CYD HEAPED
REMOVABLE, REPLACEABLE KINGPIN
**NO WIRE KIT***
34' AR400 1/4" STEEL TUB,ROUND
OUTBOARD MOUNT STYLE HUBS
49" AXLE SPACING
3500 PSI, 5" HYDRAULIC CYLINDERS
ELEC AERO TARP W/CAB CONTROL
PUSH BAR TYPE BUMPER
BRAKES, ANTI-LOCK (ABS)
ELECTRIC VALVE MOUNTD IN TRAILER
WHEELS:STEEL/ PAINT,HUB-PILOTED
BRAKES, AIR W/SLACK ADJUSTERS
SIGNAL/WARNING LIGHTS
ALARM/BACK-UP,TARP SAFETY SWITCH
2016 SMITHCO SX2-4034 TRAILER
AS IS / AS RECEIVED
FLOOR, STEEL /5TH WHEEL HITCH
WHITE TANDEM SIDE DUMP TRAILER
HYDRAULICS, STD / LED LIGHTING
LANDING LEGS/ FRT & REAR FENDERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes3-18
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
axle assemblies
  • Good
tires
  • No
  • 11R24.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTriangle1570YesNoNo
Left Front InsideDayton1370YesNoNo
Left RearContinental950YesNoNo
Left Rear InsideGeneral965YesNoNo
Right FrontDayton740YesNoNo
Right Front InsideDayton845YesNoNo
Right RearContinental850YesNoNo
Right Rear CenterMichelin1470YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone