Dakota 4302-AHT

Dakota 4302-AHT

Price
32,286 USD
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDakota 4302-AHT
Categorytrailers
Serial Number1D9AH4322CY554046
Unit Number439969
Catalog NumberCU2416921
Manufacturing Year2012
Hours1 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$32,286
Tax-
Price Including Tax-
Features
Additional Information4302-AHT *2012*
ALUMINUM GRAIN HOPPER,TANDEM
AIR, DOUBLE HOPPER
96" W X72" SIDE HIGHT
LED LIGHTS
LED MID TURN LIGHTS
FRONT SHUR RETURN
DOUBLE RIDGE STRAPS 1"
EASY OFF TARP STOP
LARGE HOPPER DOORS
SUS-96 2 X SUSPENSION
8 TIRE ASSEMBLY
GEAR REDUCTION HOPPER DOORS
STAINLESS STEEL DOORS AND FRAMES
SIDE WINDOWS
BLACK TARP
WEIGHT
0P0800
TIRE CREDIT NOT APPLICABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone