Load King 553 SS

Load King 553 SS

Price
36,000 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLoad King 553 SS
Categorytrailers
Serial Number5LKL5335071026580
Unit Number471074
Catalog NumberCU4534321
Manufacturing Year2007
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 36,000
Tax-
Price Including Tax-
Features
Additional Information12'9" GNSK LENGTH W/2 KING PIN
2007 LOAD KING 553 SS LOWBOY TRL
26' DECK LENGTH
30" FRONT FLIP RAMPS
500/09/26/19
9'0" DECK WIDTH
AIR LIFT 3RD AXLE
AIR RIDE SUSP W/HEIGHT CONTROL
AS IS AS RECEIVED
FULL WIDTH APITONG DECKING
GOOSENECK FENDERS
LED LIGHTS
PLATED EXCAVATOR WELL
POCKETS FOR WIDE LOAD SIGNS
TAILGATE MOUNTED STROBE LIGHTS
TRAILER PAINTED WHITE
TRAILER WEIGHT - 21,620 LBS
UPPER FLANGE REINFORCING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone