Mack CL713

Mack CL713

Price
34,000 USD
Year
2000
Working hours
24883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMack CL713
Categoryon highway trucks
Serial Number1M1AD62YW010081
Unit Number2YW010081
Catalog NumberCU4361533
Manufacturing Year2000
Hours24883 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$34,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Additional InformationAM FM RADIO
FIRE EXTINGUISHER
HYD CONTROL
LIGHTING
STARTER, ELECTRIC
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • tires
general appearance
  • Good
  • FairSmall dents and scratches in front bumper
  • Good
  • Good
  • GoodAluminum tanks
  • Good
  • GoodFrame and suspension recently painted
  • GoodStraight
  • Good
  • Good
  • No
safety items
  • GoodWorking
  • Good
  • Yes
gauges, operator station, console
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFuel gauge not working
  • FairWindshield cracked,
  • Good
  • Good
  • GoodReads 431,935 miles
  • GoodAir ride seat suspension, small burn holes in lower seat suspension
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • YesSlight
  • No
  • Yes
  • No
  • No
  • No
  • Green /little low
  • Powered by 460hp Mack E-7
  • 30 psi at idle
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • FairSeepage at steering box and pump
hydraulics
  • Good
  • Good
  • Equipped with PTO and wet lines
tires
  • No
  • Fronts=385/65R22.5. Rears=11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterSumitomo (ST908)50NoNoNo
Left FrontBridgestone (M748)95NoNoNo
Left RearSumitomo (ST908)40NoNoNo
Right CenterSumitomo (ST908)50NoNoNo
Right FrontBridgestone (M748)70NoNoNo
Right RearSumitomo (ST908)50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone