Quick Search

Freightliner BUSINESSCLASSM2

Freightliner BUSINESSCLASSM2

Year
2017
Working hours
3,468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 702 633 8147
Show phone number
Basic information
BrandFreightliner BUSINESSCLASSM2
Cashman Equipment Co.
Categoryon highway trucks
Serial Number3ALACWDU8HDJG6152
Unit NumberCE008062
Catalog Number10001813
Year2017
Hours3,468 h
CountryUnited States
LocationHenderson, United States
Pricing
Price Excluding Tax68,286 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPINTLE HITCH
ELECTRIC HORN
SPREADER APRON
CENTER DITCH GATE
SPRING LOADED TARP SYSTEM
6-SPEED TRANSMISSION
CRUISE CONTROL
HYDRAULIC BRAKES
5/7 YARD- 10'
PERRNCO PUMP 15 GPM
ISB CUMMINS W/200 HP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • YesCab interior dirty, needs detail.
  • No
  • YesMost recent service is unknown.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has various scrapes and gouges throughout.
  • Good
  • Good
safety items
520
  • Good
  • GoodJuly 2022
  • GoodEquipped with electric horn.
  • Good
  • FairLeft front reflector on truck bed is missing, and various cuts and tears on reflector tape on all sides of truck bed.
  • Good
  • FairSeveral labels are torn or missing.
gauges, operator station, console
1530
  • YesHas truck and engine OMMs
  • YesAM/FM radio
  • GoodCooled to 47 degrees at 82 ambient temp.
  • Good
  • Good
  • FairAshtray is missing, visor clip is broken on passenger side.
  • FairVinyl on passenger seat back is torn
  • Good
  • FairDrivers side door weather strip is torn. Driver door has a couple small dents.
  • Good
  • Good
  • Good
  • Good
  • GoodWarmed to 120+ at 82 ambient temp.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • Red, protected to -34 degrees
  • Normal
  • Cummins ISB 200 HP
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairExcess residue on A/C expansion valve and connected lines. Possible seepage
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • 6-speed manual transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
700
  • No
  • Yes
  • Equipped with hydraulic brakes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • NoNo significant leaks found but has excess oil residue from hydraulic fill cap, possible seepage. Some excess oil and dirt build up on PTO.
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
530
  • Valew 5 yard dump body
  • Good
  • Good
  • FairHas various dents.
  • Good
  • Good
  • FairTailgate has various dents. Dents and bends on bed apron as well. Dents on inside of tailgate.
  • Goodtruck has new tarp.
  • FairHas various dents on truck bed.
tires
100
  • 11-R22.5
  • right rear outside tire possible retread, percentages are based on the original tires tread depth and not the retread. The actual retread depth remaining is unknown.
  • 11-R22.5
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center InsideNoYesYes
Left Center OutsideNoYesYes
Left Rear InsideHankook DL111454YesYesYes
Left Rear OutsideBridgestone M726EL1753YesYesYes
Left FrontGeneral RA1890NoYesNo
Right Rear InsideHankook DL111350YesYesYes
Right Rear OutsideMichellin XDN21659YesYesYes
Right FrontAmeri-steel S3601890NoNoNo
comments, misc. repairs, general remarks
  • Updated 10/10/2022
  • Inspected 9/26/2022
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering