Caterpillar CT660L

Caterpillar CT660L

Price
300,000 USD
Year
2015
Working hours
1950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660L
Categoryon highway trucks
Serial NumberTGS00127
Unit Number1105489&1105490
Catalog NumberCU2438074
Manufacturing Year2015
Hours1950 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$300,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
TAILGATETAILGATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
BEACON
FIRE EXTINGUISHER
HYD CONTROL
LIGHTING
STARTER, ELECTRIC
TAILGATE
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 60°. Ambient temperature 109°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good21453
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 25%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Automatic
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
  • GoodDry
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • No
  • Good
truck body
  • Good
  • Good
tires
  • No
  • Front 425/65R22.5. Rear. 11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterContinental24NoYesNo
Left FrontContinental16NoYesNo
Left RearContinental19NoYesNo
Left Rear InsideContinental19NoYesNo
Right CenterContinental24NoYesNo
Right FrontContinental17NoYesNo
Right RearContinental16NoYesNo
Right Rear InsideContinental16NoYesNo
Tire SizeNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone