Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Grup de produse
+
Încarcatoare
(
3.735
)
încărcătoare cu şenile
(
908
)
Incarcator pe pneuri
(
1.631
)
Mini incarcatoare
(
9
)
Mini incarcator
(
1.187
)
Preţ (USD)
+
-
Ore de utilizare
+
-
An de fabricație
+
-
Marca
+
[other]
(
17
)
acs
(
2
)
asv
(
3
)
atlas
(
1
)
avant
(
1
)
balderson
(
1
)
bobcat
(
82
)
case
(
17
)
cat
(
3.381
)
ford
(
1
)
ford / new holland
(
3
)
gehl
(
3
)
hitachi
(
1
)
hyundai
(
2
)
jcb
(
8
)
jlg
(
1
)
john deere
(
75
)
kawasaki
(
3
)
komatsu
(
15
)
kramer
(
8
)
kubota
(
17
)
liebherr
(
2
)
liugong
(
2
)
michigan
(
1
)
new holland
(
21
)
rockland
(
2
)
sem
(
22
)
takeuchi
(
4
)
terex
(
1
)
toro
(
2
)
vermeer
(
1
)
volvo
(
22
)
wacker
(
13
)
Continent
+
Asia
(
91
)
Australia și Oceania
(
115
)
Europa
(
397
)
Toate regiunile
(
79
)
Toate regiunile
(
3.053
)
Tara
+
Arabia Saudita
(
9
)
Argentina
(
13
)
Australia
(
108
)
Austria
(
5
)
Bahamas
(
2
)
Belgia
(
9
)
Bolivia
(
2
)
Brazilia
(
35
)
Canada
(
141
)
Chile
(
20
)
Columbia
(
1
)
Corea de Sud
(
1
)
Ecuador
(
1
)
Emiratele Arabe Unite
(
3
)
Filipine
(
1
)
Franta
(
79
)
Germania
(
85
)
Grecia
(
1
)
Guatemala
(
3
)
Hong Kong
(
3
)
India
(
13
)
Iordania
(
4
)
Israel
(
26
)
Italia
(
107
)
Malaezia
(
4
)
Marea Britanie
(
7
)
Mexic
(
88
)
Norvegia
(
9
)
Noua Zeelanda
(
7
)
Olanda
(
8
)
Oman
(
1
)
Peru
(
2
)
Polonia
(
21
)
Puerto Rico
(
11
)
Qatar
(
10
)
România
(
10
)
Rusia
(
2
)
Singapore
(
7
)
Spania
(
47
)
Statele Unite ale Americii
(
2.813
)
Suedia
(
2
)
Tailanda
(
6
)
Taivan
(
3
)
Ungaria
(
5
)
Regiunea
+
AB
(
35
)
Achim B. Bremen
(
3
)
AK
(
4
)
AL
(
32
)
Alsfeld
(
3
)
Amman
(
4
)
Aparecida De Goiânia
(
3
)
AR
(
12
)
Auckland
(
4
)
AZ
(
152
)
Bangkok
(
6
)
Barcelona
(
7
)
BC
(
28
)
Böblingen
(
5
)
Bouches-Du-Rhone
(
11
)
CA
(
115
)
Carugate
(
15
)
Chihuahua
(
5
)
CO
(
99
)
Contagem
(
4
)
CT
(
5
)
Czeladź
(
3
)
DE
(
3
)
Delicias
(
3
)
Durango
(
4
)
FL
(
55
)
Frankenthal
(
9
)
GA
(
20
)
Glinde
(
7
)
Guadalajara
(
5
)
Hermosillo
(
5
)
IA
(
58
)
ID
(
52
)
IL
(
36
)
Ille-et-Vilaine
(
7
)
IN
(
143
)
Juárez
(
5
)
Köln-porz
(
6
)
KS
(
150
)
KY
(
22
)
LA
(
6
)
Laatzen
(
7
)
MA
(
57
)
ME
(
10
)
Meurthe-et-Moselle
(
7
)
México
(
4
)
MI
(
167
)
Mittenwalde
(
6
)
MN
(
76
)
MO
(
101
)
Mogosoaia
(
4
)
Monterrey
(
5
)
MS
(
15
)
MT
(
35
)
NC
(
54
)
ND
(
37
)
NE
(
62
)
NH
(
6
)
Nj
(
7
)
NM
(
17
)
NSW
(
20
)
NV
(
7
)
NY
(
38
)
OH
(
13
)
OK
(
33
)
ON
(
30
)
OR
(
7
)
Osnabrück
(
5
)
Overijse
(
9
)
PA
(
58
)
Poznań
(
8
)
Puebla
(
5
)
QC
(
10
)
QLD
(
14
)
Rhône
(
8
)
Riyadh
(
5
)
Rudshøgda
(
7
)
SA
(
24
)
Santiago
(
12
)
SC
(
16
)
SD
(
32
)
Seine-et-Marne
(
22
)
Serra
(
5
)
Sevilla
(
5
)
Singapore
(
5
)
SK
(
4
)
Teningen-nimburg
(
4
)
Timisoara
(
4
)
TN
(
18
)
TX
(
88
)
UT
(
209
)
VA
(
54
)
VIC
(
30
)
VT
(
10
)
WA
(
34
)
Weißenhorn
(
4
)
Westerstede
(
4
)
WI
(
118
)
WV
(
11
)
WY
(
55
)
Comerciant
+
altorfer inc.
(
39
)
altorfer industries
(
36
)
banco caterpillar s.a.
(
5
)
battlefield equipment rentals
(
3
)
battlefield equipment rentals (québec)
(
3
)
bergerat monnoyeur romania
(
10
)
bergerat monnoyeur s.a.s.
(
87
)
bergerat monnoyeur sp. z o.o.
(
21
)
blanchard machinery co.
(
31
)
boyd cat company
(
44
)
butler machinery company
(
62
)
capital machinery cat (taiwan)
(
3
)
carolina cat
(
26
)
carter machinery company inc.
(
80
)
cashman equipment co.
(
5
)
caterpillar credito s.a. de c.v.
(
4
)
caterpillar financial services corporation
(
65
)
caterpillar international services del peru s.a.
(
2
)
caterpillar leasing chile s.a.
(
3
)
cavpower
(
24
)
cgt - compagnia generale trattori
(
107
)
cleveland brothers equipment company inc
(
67
)
eltrak - athens
(
1
)
empire machinery
(
151
)
empresas matco s.a. de c.v.
(
15
)
fabick cat
(
216
)
finanzauto s.a.
(
47
)
finning (u.k.) ltd.
(
2
)
finning argentina s.a.
(
13
)
finning bolivia s.a.
(
2
)
finning canada
(
76
)
finning chile s.a.
(
17
)
foley equipment co attachments
(
20
)
foley equipment company
(
157
)
foley inc.
(
108
)
gcpl - east
(
11
)
gecolsa - general de equipos de colombia
(
1
)
gentrac
(
3
)
gmmco - south
(
2
)
gregory poole equipment co.
(
21
)
h.o. penn machinery co. inc.
(
7
)
hae in corporation
(
1
)
hastings deering (australia)
(
16
)
hawthorne machinery co.
(
4
)
hawthorne pacific
(
7
)
holt cat
(
77
)
holt of california
(
63
)
huntraco trading & servicing co. ltd.
(
5
)
iasa s.a.
(
1
)
jordan tractor & equipment co.
(
4
)
kelly tractor co.
(
11
)
louisiana cat
(
10
)
macallister machinery co. inc
(
181
)
machinery & energy limited
(
2
)
madisa
(
18
)
madisa rental services fleet
(
40
)
metro machinery company ltd.
(
6
)
michigan cat
(
118
)
milton cat
(
148
)
mohamed abdulrahman al-bahar
(
14
)
monark equipment
(
1
)
mustang rental services
(
3
)
n c machinery co.
(
33
)
nmc
(
62
)
ohio cat
(
35
)
pesa
(
1
)
peterson cat
(
13
)
peterson tractor co
(
13
)
pon equipment as (norway)
(
9
)
pon equipment b.v. (netherlands)
(
8
)
puckett machinery co.
(
12
)
quinn company
(
47
)
riggs cat
(
5
)
rimco inc.
(
11
)
ring power corp.
(
40
)
sime darby industrial sdn bhd
(
4
)
sotreq s.a.
(
29
)
stowers cat (usa)
(
1
)
stowers rents
(
4
)
terra cat
(
7
)
the china engineers ltd
(
3
)
thompson machinery commerce corporation
(
23
)
thompson tractor co. inc.
(
40
)
toromont cat
(
47
)
tracsa
(
11
)
tractor & equipment co.
(
46
)
tractors and equipment (i.t.e.) ltd.
(
26
)
tractors singapore limited
(
7
)
wagner equipment co
(
125
)
warren cat
(
54
)
western states equipment
(
62
)
westrac
(
16
)
westrac pty. ltd. (nsw)
(
21
)
wheeler machinery co.
(
218
)
william adams pty. ltd.
(
31
)
wyoming machinery
(
54
)
yancey bros. co.
(
24
)
zahid tractor & heavy machinery company
(
9
)
zeppelin baumaschinen
(
85
)
zeppelin oesterreich gmbh
(
5
)
zeppelin russland ooo
(
2
)
zeppelin sverige ab
(
2
)
ziegler cat
(
163
)
Certification
+
Certificat utilizat Cat
(
378
)
Certificat De Reprezentant
(
47
)
Caracteristici
+
aer condiţionat
(
948
)
aer condiţionat
(
462
)
amics
(
48
)
antitangaj
(
630
)
antitangaj
(
293
)
autonivelare
(
414
)
autonivelare
(
52
)
baliză
(
216
)
baliză
(
98
)
blocare diferenţial
(
149
)
blocare/deblocare diferenţial
(
44
)
bluetooth
(
145
)
braţ, uz general
(
101
)
braţ, uz general
(
50
)
comandă pilot
(
291
)
combustibil diesel cu conţinut ultraredus de sulf
(
622
)
combustibil diesel cu conţinut ultraredus de sulf
(
219
)
comenzi manuale şi de picior
(
104
)
componente hidraulice cu debit mare
(
81
)
conform nivel 1
(
70
)
conform nivel 2
(
71
)
contragreutate
(
294
)
contragreutate
(
148
)
control manual şi de picior
(
63
)
control pilot
(
112
)
cupă
(
865
)
cupă
(
390
)
cuplă
(
37
)
cuplă - rapid
(
163
)
cuplă electrică
(
45
)
cuplă, hidraulică
(
201
)
cuplă, rapidă
(
36
)
debit hidraulică auxiliară
(
79
)
debit hidraulică auxiliară - debit ridicat
(
177
)
debit hidraulică auxiliară - debit standard
(
313
)
deplasare cu 2 viteze
(
552
)
deplasare cu 2 viteze
(
213
)
diferenţial, standard
(
68
)
direcţie suplim.
(
38
)
erops
(
412
)
etichetă epa
(
151
)
etichetă epa
(
168
)
extinctor
(
140
)
furcă - palet
(
66
)
hidraulică auxiliară
(
59
)
hidraulică auxiliară - a 3-a supapă
(
107
)
iluminare
(
1.015
)
iluminare
(
433
)
incinte motor
(
314
)
incinte motor
(
140
)
lubrifiere automată
(
133
)
lubrifiere automată
(
74
)
motor
(
211
)
nivel de emisii
(
44
)
nivel de emisii - epa - epa tier 4f
(
50
)
nivel de emisii - epa - tier4
(
47
)
nivel de emisii - japan - step 4 final
(
59
)
oglinzi
(
391
)
orops
(
50
)
placă ce
(
221
)
plăcuţă ce
(
106
)
presiune hidraulică auxiliară
(
55
)
presiune hidraulică auxiliară - presiune înaltă
(
100
)
presiune hidraulică auxiliară - presiune medie
(
82
)
product link
(
637
)
product link
(
249
)
radiator/dejivror
(
163
)
radiator/dispozitiv degivrare
(
443
)
radio
(
121
)
radio - bluetooth
(
297
)
radio - radio am fm
(
253
)
radio - radio am fm cu cd
(
37
)
radio am fm
(
263
)
radio am fm cu cd
(
59
)
ridicare - standard
(
215
)
ridicare standard
(
136
)
rops
(
75
)
rops - deschis
(
110
)
rops - închis
(
822
)
schimbare automată
(
218
)
schimbare automată
(
93
)
sistem antifurt
(
161
)
sistem antifurt
(
64
)
sistem de monitorizare a greutăţii
(
42
)
sistem de monitorizare greutate
(
77
)
sistem de protecţie instalaţii
(
38
)
sistem hidraulic auxiliar
(
251
)
sistem hidraulic combinat - bidirecţional
(
134
)
sistem hidraulic, debit standard
(
135
)
sistem iluminare
(
100
)
stingător incendii
(
71
)
supapă 3rd
(
38
)
tip cuplă
(
51
)
tip cuplă - electric
(
53
)
tip cuplă - hidraulic
(
184
)
tip cuplă - hidraulic
(
377
)
tip cuplă - mecanic
(
111
)
tip diferenţial - limitat
(
48
)
tip direcţie - joystick
(
96
)
tip direcţie - roată
(
191
)
Beneficii
+
Specificatii
(
150
)
Oferta speciala
(
108
)
Acord de valoare pentru client
(
200
)
Garantie
(
13
)
Mai multe...
Acasă
Constructii
Încarcatoare
Currently
1
8
3
5
3
machines for sale
Cautare rapida
Primiți o alertă pe e-mail când sunt adăugate echipamente noi care corespund parametrilor căutării dvs.
- Adresa dvs. de email -
Notificare prin e-mail
Notificări
Primiți o alertă pe e-mail când sunt adăugate echipamente noi care corespund parametrilor căutării dvs.
Aș dori să primesc viitoarele comunicări de marketing (cum ar fi e-mailurile) de la Caterpillar Inc., filialele și afiliații sale din întreaga lume și rețeaua de dealeri Caterpillar. Indiferent dacă decideți să primiți aceste comunicări de marketing, Caterpillar va continua să trimită mesaje de serviciu / tranzacții, inclusiv cele care au legătură cu orice conturi pe care le puteți avea cu noi.
Zilnic
Saptamanal
Lunar
Trimiteți
Filtrul actual
Grup de produse
Încarcatoare
x
Thank you!
Filtrul actual
Grup de produse
Încarcatoare
x
3.735
Rezultate pentru "Filtrul actual"
Afiseaza: 361 - 384
Sortează după:
Cele Mai relevante
Marca (A-Z)
Marca (Z-A)
An de fabricație (crescator)
An de fabricație (descrescator)
Ore de utilizare (crescator)
Ore de utilizare (descrescator)
Preţ (crescator)
Preţ (descrescator)
John Deere & CO. 724K
,
78.000
2013
El Paso, TX
11.905 h
Condiții
Vezi detalii
CAT 262DSTD2CA
,
40.200
2016
Manhattan, KS
1.404 h
Vezi detalii
CAT 259D3STD2C
,
78.200
2023
Sedalia, MO
270 h
Condiții
aer condiţionat
product link
iluminare
rops - închis
radio - radio am fm
Vezi detalii
CAT 299D2 C3H3
,
60.000
2019
Madison, WI
2.606 h
Condiții
motor
Vezi detalii
CAT 980M
,
300.000
2018
Durango, CO
9.550 h
răcitor de ulei punte
Vezi detalii
CAT 950M FC
,
202.691
2017
Flagstaff, AZ
7.447 h
cuplă - rapid
cupă
contragreutate
radiator
Vezi detalii
CAT 289D HF
,
46.500
2016
Albuquerque, NM
3.577 h
motor
Vezi detalii
CAT 938M FC
,
162.859
2018
Mesa, AZ
6.696 h
Vezi detalii
Kubota MANUFACTURING OF AMERICA SVL97-2
,
75.000
2022
Newington, CT
3.200 h
Vezi detalii
CAT 930M
,
116.000
2020
Newington, CT
8.574 h
aer condiţionat
hidraulică auxiliară - a 3-a supapă
cupă
antitangaj
cuplă
Vezi detalii
CAT 279D
,
33.000
2014
Monroe, NJ
3.070 h
Condiții
deplasare cu 2 viteze
aer condiţionat
debit hidraulică auxiliară - debit ridicat
tip cuplă - electric
autonivelare
Vezi detalii
CAT 249D3
,
52.900
2021
Shakopee, MN
692 h
Condiții
Vezi detalii
CAT 279D
,
48.200
2019
IA
3.111 h
deplasare cu 2 viteze
aer condiţionat
debit hidraulică auxiliară - debit standard
tip cuplă - hidraulic
radiator/dispozitiv degivrare
Vezi detalii
CAT 279D3
,
41.500
2020
Indianapolis, IN
3.315 h
Condiții
radio am fm
iluminare
sistem hidraulic auxiliar
deplasare cu 2 viteze
aer condiţionat
Vezi detalii
CAT 962M
,
466.812
2023
Casper, WY
297 h
Vezi detalii
CAT 980M
,
443.930
2016
Harrisburg, PA
8.638 h
Condiții
cameră retrovizoare
rops - închis
contragreutate
limitator
Vezi detalii
CAT 259D
,
46.719
2017
Phoenix, AZ
2.091 h
Vezi detalii
John Deere 304L
,
80.000
2019
Boonville, IN
643 h
Condiții
aer condiţionat
cuplă - rapid
etichetă epa
incinte motor
iluminare
Vezi detalii
CAT 259D C3H2
,
46.500
2019
Milwaukee, WI
2.539 h
Condiții
motor
Vezi detalii
Wacker ST31
,
53.750
2022
FL
292 h
deplasare cu 2 viteze
iluminare
combustibil diesel cu conţinut ultraredus de sulf
rops - deschis
cupă
Vezi detalii
CAT 953C
,
67.000
1998
Call Foley, KS
6.465 h
Condiții
aer condiţionat
Vezi detalii
CAT 242D3STD2C
,
61.900
2023
Olathe, KS
18 h
Vezi detalii
CAT 930M
,
183.000
2017
City Of Industry, CA
3.533 h
antitangaj
Vezi detalii
CAT 259D3 C3H2
,
52.000
2021
Foristell, MO
2.512 h
Condiții
aer condiţionat
product link
iluminare
rops - închis
combustibil diesel cu conţinut ultraredus de sulf
Vezi detalii
Show more results
Încarcatoare - Mascus SUA
Acasă
Constructii
Încarcatoare
Încarcatoare
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.