& DRAWBAR, EH-JOYSTICK CONTROL,
2-1400CCA BATTERIES,145A/
2018 CATERPILLAR 980M LOADER
3-12V PWR PORTS, FRT SUN VISOR,
7" DELUXE LCD MONITOR, W/EMS
9549 BW 4/11/24
AIR INLET STANDARD, RAIN CAP
AS IS / AS RECEIVED
AXLES, OPEN/OPEN, ED, AOC
BKT RSP ST 139" 5.75YD3 PO
CAB ROOF, NON-METALLIC
CAB TRIM, STANDARD (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, STD/HL/SM
COVER, HVAC, NON-METALLIC
CPM PAYLOAD & AUTODIG READY
ECOLOGY DRAINS
ELECTRICAL & HYDRAULIC INSTL
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE, ECO MODE, EIS,
ENGINE,C13, 386HP, TIER 4 FINAL
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, BASIC +
FILTER CAB AIR
FILTRATION, STANDARD
FIRE EXTINGUISHER, FLOOR MAT,
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
HEADLINER, SLIDING SIDE WINDOWS
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
KIT, AUTOLUBE (STD) (980/982)
LIGHTS, HALOGEN WORK & SIGNAL
LINKAGE, STANDARD LIFT
LOAD SENSING & RIDE CONTROL,
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
Online Owner's Manual
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
PLATFORM
PRODUCT LINK, CELLULAR PLE641
PROTECTORS, SIDEBAR, SET OF 2
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REARVIEW MIRRORS, DOME LIGHT,
REGIONAL PACKAGE, AM-N
SAFETY BEACON, RECOVERY HITCH
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD CLOTH AIR,
SEGMENTS,H.A.,BOLT-ON,SET OF 7
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
SUN VISOR, REAR
TIP, HEAVY DUTY, PENTRATION
TIRES,MAXAM 29.5R25 @70%
TRANSMISSION, STD AUTO SF 4F-4R
TRAVEL ALARM, WET DISC BRAKES,
WASHER-WIPER,FRT/RR, TOOLBOX,
WINDOWS, STANDARD |