Favorite
Tara
Statele Unite ale Americii
Afganistan
Africa de Sud
Albania
Algeria
Andora
Angola
Anquilla
Antarctica
Antigua si Barbuda
Antilele olandeze
Arabia Saudita
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrein
Banglades
Barbados
Belarus
Belgia
Belize
Benin
Bermude
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Brazilia
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodja
Camerun
Canada
Capul Verde
Chad
Chile
China
Cipru
Coasta de Fildes
Columbia
Comore
Congo (Republica Democrata)
Congo (Republica Democrata)
Corea de Nord
Corea de Sud
Costa Rica
Croatia
Cuba
Curaçao
Danemarca
Djibouti
Dominica
Ecuador
Egipt
El Salvador
Elvetia
Emiratele Arabe Unite
Eritrea
Estonia
Etiopia
Fiji
Filipine
Finlanda
Franta
Gabon
Gambia
Georgia
Georgia de Sud si Insulele Sandwich
Germania
Ghana
Gibraltar
Grecia
Grenada
Groenlanda
Guadalupa Franceza
Guam (SUA)
Guatemala
Guinea
Guinea equatoriala
Guinea-Bissau
Guyana
Guyana Franceza
Haiti
Honduras
Hong Kong
India
Indonezia
Insuele Turks si Caicos
Insula Bouvet
Insula Craciunului
Insula Norfolk
Insula Pitcairn
Insulele Cayman
Insulele Cocos (Keeling)
Insulele Cook
Insulele Falkland
Insulele Faroe
Insulele Heard si McDonald
Insulele Mariane de Nord
Insulele Marshall
Insulele Solomon
Insulele Svalbard si Jan Mayen
Insulele Virgine (Marea Britanie)
Insulele Virgine (SUA)
Insulele Wallis si Futuna
Iordania
Irak
Iran
Irlanda
Islanda
Israel
Italia
Jamaica
Japonia
Kazakstan
Kenia
Kiribati
Kuveit
Laos
Lesotho
Letonia
Liban
Liberia
Libia
Liechtenstein
Lituania
Luxemburg
Macau
Macedonia
Madagascar
Malaezia
Malawi
Maldive
Mali
Malta
Marea Britanie
Maroc
Martinica franceza
Mauritania
Mauritius
Mayotte
Mexic
Micronezia
Moldova
Monaco
Mongolia
Monserrat
Mozambic
Muntenegru
Myanmar
Namibia
Nauru
Nepal
Nicaragua
Niger
Nigeria
Niue
Norvegia
Noua Caledonie
Noua Zeelanda
Olanda
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua Noua Guinee
Paraguay
Peru
Polinezia franceza
Polonia
Portugalia
Qatar
Republica Africana Centrala
Republica Ceha
Republica Dominicana
Republica Kirghiztan
Republica Slovaca
Reunion
România
Ruanda
Rusia
Sahara de vest
Saint Barthélemy
Saint Kitts si Nevis
Saint Lucia
Saint Martin
Saint Vincent & Grenadines
Saint-Pierre si Miquelon
Samoa
Samoa americana
San Marino
Sao Tome si Principe
Senegal
Serbia
Seychelles
Sfânta Elena
Sierra Leone
Singapore
Siria
Slovenia
Somalia
South Sudan
Spania
Sri Lanka
Sudan
Suedia
Surina
Swaziland
Tadgikistan
Tailanda
Taivan
Tanzania
Teritoriul britanic al Oceanului Indian
Timorul de Est
Togo
Tokelau
Tonga
Trinidad si Tobago
Tunisia
Turcia
Turkmenistan
Tuvalu
Ucraina
Uganda
Ungaria
Uruguay
Uzbekistan
Vanuatu
Vatican
Venezuela
Vietnam
Yemen
Zambia
Zimbabwe
Limba
Romana
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Русский
中文
日本語
Moneda
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Echipament folosit
Constructii & Utilaje Miniere
Sisteme de Putere
Accesorii
Agricultură
Transport
GĂSIȚI DEALERI
Blog
Închirieri
Favorite
Explorați produsele
Cumpărați online
Găsiți produse second-hand
Închiriați produse
Gestionați-vă echipamentul
Vedeți soluții financiare
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
Cautare rapida
Mesaj vânzătorului
CAT 320GC
2023
374 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Marca
CAT 320GC
Grup de produse
Excavatoare pe senile
Numar de producere
LKS30297
Numar de stoc intern
OKL8626907
Ați introdus o adresă de e-mail invalidă.
Am echipament de vânzare
Interesat de garanție
Interesat de finanțare
Interesat de Acord de valoare pentru client
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
Informațiile colectate vor fi folosite pentru a procesa cererea dumneavoastră și vor fi tratate în conformitate cu Notificarea noastră de confidențialitate
Confidențialitate
Mesaj vânzătorului
Înapoi la rezultatele căutării
CAT 320GC
Acasă
Constructii
Excavatoare
Excavatoare pe senile
CAT
CAT 320GC
Fabricatie
2023
Citirea kilometrajului
374 h
Imprima
Adaugă la favorite
‹
›
×
Clipuri cu CAT320GC
Impartaseste aceasta listă:
Mesajul dumneavoastra a fost trimis.
E-mail
x
Nume
Adresa mea de e-mail:
*
Adresa e-mail a prietenului meu:
*
Informatii aditionale:
Trimite
$
210.000
CATERPILLAR FINANCIAL SERVICES CORPORATION
Midway, FL
+1 877 228 3519
Arata numarul de telefon
Despre dealer
Viziteaza website
Garanții disponibile
Acord de valoare pentru client
Oferte speciale
Articole de experți
Informatii de baza
Detalii
Informatii de baza
Marca
CAT 320GC
Caterpillar Financial
Grup de produse
Excavatoare pe senile
Numar de producere
LKS30297
Numar de stoc intern
OKL8626907
Număr de catalog
10105885
An de fabricație
2023
Ore de utilizare
374 h
Tara
Statele Unite ale Americii
Locatia masinii
Midway, Statele Unite ale Americii
Stabilirea pretului
Preţ excl. TVA
210.000
USD
TVA
nu include TVA nerecuperabil
Preţ incl. TVA
-
Detalii
Accesorii
Aer condiţionat
Air Conditioner
Presiune hidraulică auxiliară - Presiune înaltă
Auxiliary Hydraulics Pressure - High Pressure
Sistem hidraulic combinat - Bidirecţional
Combined Hydraulics - Two Way
Tip camă - Hidraulic
Thumb Type - Hydraulic
Nivel de emisii - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Nivel de emisii - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Nivel de emisii - EU - EU STAGE V
Emissions Level - EU - EU STAGE V
Product Link
Product Link
Iluminare
Lighting
Combustibil diesel cu conţinut ultraredus de sulf
Ultra Low Sulfur Diesel Fuel
Oglinzi
Mirrors
Comandă pilot
Pilot Control
Comenzi manuale şi de picior
Hand and Foot Control
Radio - Bluetooth
Radio - Bluetooth
Alte informaţii
Customer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Beneficii
Multe din echipamentele listate sunt imbunatatite cu caracteristici unice pentru echipamentele uzate Cat®. De la Acord de valoare pentru clienti (CVA) la Planuri de protectie a echipamentelor (EPP) si Certificat utilizat Cat (CCU), aflati ce face ca echipamentele uzate Cat® sa fie diferite. Contactati dealerul pentru mai multe informatii despre caracteristicile acestei unitati.
Oferte speciale
Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Acord de valoare pentru client
A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Condiții
Cumpărarea de echipamente uzate Cat înseamnă investiții într-o mașină de înaltă calitate pe care să vă puteți baza. Dealerul dumneavoastră alocă timp și resurse pentru a inspecta fiecare mașină uzată și a verifica dacă este gata să funcționeze pentru dvs.
Bună
Acceptabilă
Necorespunzătoare
aspect general
16
0
0
curăţare necesară
Nu
extra fuel tanks
Nu
s.o.s. taken
Da
bumper
Bună
cab or canopy
Bună
car body
Bună
catwalk
Bună
counterweight
Bună
crankcase guard / battery box
Bună
decals
Bună
eng. enclose hood / stack
Bună
engine doors
Bună
Small dent on on Hydraulic compartment door. Not affecting operation. No repair needed.
fuel tank
Bună
grab irons
Bună
hood
Bună
paint
Bună
Overall like new condition. Wear on the bucket and thumb and where bucket rests on boom during transport.
radiator grill & shroud
Bună
sheet metal
Bună
Small dent in bottom guard. Not affecting operation or safety. No repair needed.
steps / ladder
Bună
safety items
7
0
0
back up alarm functioning
Da
apărători cabină
Nu
rops
Da
autocolante de siguranţă aplicate
Da
autocolante de siguranţă lizibile
Da
brake hold
Bună
glass / mirrors
Bună
horn
Bună
parking brake
Bună
rops
Bună
seat belt - safety items
Bună
Installed March of 2023
swing brake
Bună
indicatoare, staţie operator, consolă
15
0
0
alarmă marşarier
Da
manual de operare şi întreţinere curent
Da
catalog de piese curent
Da
manual de siguranţă curent
Da
plăcuţă de certificare rops
Da
diesel exhaust fluid (def) level - gauges, operator station, console
100% Full
nivel combustibil - indicatoare, staţie operator, consolă
25%
air conditioner
Bună
Replaced cabin air filters.
dash console
Bună
door latches
Bună
door latches & hinges
Bună
ems panel / warnings
Bună
floor boards
Bună
gauges
Bună
glass/mirrors
Bună
heater
Bună
interior lights
Bună
meter
Bună
seat belt - gauges, operator station, console
Bună
seat cushion / arm rest
Bună
switches
Bună
windshield wipers
Bună
Replaced both wiper blades and topped off washer fluid.
motor
11
0
0
culoare antigel
Red
diesel exhaust fluid (def) level - engine
100%
engine s/n
2K706508
fuel level - engine
25%
hours on engine
375
presiune ulei (h/l/n)
Normal
none
alte defecţiuni vizibile ale motorului
Nu
scăpări gaze
Nu
comprimare în radiator
Nu
autocolant epa
Da
nivel maxim ulei motor
Da
nivelurile de lichid sunt ok?
Da
scurgeri combustibil
Nu
has engine been rebuilt?
Nu
bătaie
Nu
filtru ulei tăiat şi inspectat
Nu
New filter with PM1
scurgeri ulei
Nu
apă în ulei
Nu
air cleaners
Bună
Replaced with PM.
belts / pulleys - engine
Bună
engine supports
Bună
exhaust / muffler
Bună
fuel injection system
Bună
New fuel filters with PM1.
fuel system
Bună
governor
Bună
oil filter condition (cut)
Bună
operating condition - engine
Bună
turbocharger
Bună
turbocharger / blower
Bună
sistem răcire
8
0
0
Nu
belts / pulleys - cooling system
Bună
coolers
Bună
fan
Bună
fan drive
Bună
hoses
Bună
hoses & tubes - cooling system
Bună
radiator
Bună
water pump
Bună
electric, sistem pornire şi încărcare
6
0
0
radiator monobloc
Nu
ajutor eter
Nu
alternator
Bună
batteries / cables
Bună
lighting
Bună
starter
Bună
starter electric
Bună
wiring
Bună
sistem hidraulic
16
0
0
cilindru braţ
Bună
cilindru cupă
Bună
articulaţie control
Bună
stare filtru (tăiat)
Bună
conducte furtun
Bună
furtunuri şi tuburi - sistem hidraulic
Bună
pivot hidraulic
Bună
condiţie de funcţionare - sistem hidraulic
Bună
antrenare pompă
Bună
pompe şi supape
Bună
cilindru balansier
Bună
angrenaj rotire
Bună
motoare rotire
Bună
rezervor
Bună
cilindru cu camă
Bună
motoare deplasare
Bună
ataşamente/unelte de lucru
foreză
Nu
gheară
Nu
concasor
Nu
ciocan
Nu
pulverizator
Nu
greblă
Nu
plug
Nu
forfecare
Nu
camă
Da
CAT THUMB SN: THC13040
cupă cu înclinare pentru şanţuri
Nu
placă vibratoare
Nu
braţ şi balansier
4
0
0
boom cracked
Nu
stick cracked
Nu
boom lower pins & bushings
Bună
boom upper pins & bushings
Bună
stick pins & bushings (boom end)
Bună
stick pins & bushings (bucket end)
Bună
braţ
3
0
0
stare braţ
Bună
ştifturi braţ
Bună
ştifturi şi bucşe - braţ
Bună
balansier
3
0
0
ştifturi şi bucşe - balansier
Bună
stări balansier
Bună
ştifturi balansier
Bună
cupă
6
0
0
marcă
CAT
dimensiune cupă
42 inch
serial number
MFH48457
lăţime
42 inches
cuplor rapid
Nu
bucket bottom
Bună
bucket linkage
Bună
bucket mounts
Bună
bucket sides
Bună
cutting edges
Bună
teeth / adapters
Bună
şasiu
2
0
0
condiție
Măsurătoare
(STG.)
Măsurătoare
(DR.)
% uzate
(STG.)
% uzate
(DR.)
Cadru şenilă – stânga
Bună
Cadru şenilă – dreapta
Bună
Bushings (EXT)
0.40
0.40
12
12
Rolă transportor
1
1
Carrier Rollers 1
4.66
4.68
9
6
Carrier Rollers 2
4.68
4.68
6
6
Role transportor faţă
1
1
Role transportor spate
1
1
1
1
Întinzător curea frontal
1
1
Roţi intermediare faţă
0.76
0.76
8
8
Roţi intermediare spate
1
1
Legături
1.08
1.08
6
6
Ştifturi şi bucşe (externe)
1
1
Ştifturi şi bucşe (interne)
1
1
1
1
1
1
Segmente
1
1
Shoe Width
31.1
31.1
Rolă şenilă 1
1.70
1.79
0
0
Rolă şenilă 10
1
1
Rolă şenilă 2
1.70
1.70
0
0
Rolă şenilă 3
1
1
Rolă şenilă 4
1.68
1.68
4
4
Rolă şenilă 5
1.70
1.70
0
0
Rolă şenilă 6
1
1
Rolă şenilă 7
1.70
1.69
0
0
Rolă şenilă 8
1.68
1.69
4
0
Rolă şenilă 9
1
1
1
1
Saboţi şenilă
1.36
1.36
8
8
Saboţi şenile (lăţime)
1
1
transmisii finale
4
0
0
left final drive mag plug inspected
Da
right final drive mag plug inspected
Da
drive motors
Bună
housings
Bună
planetaries
Bună
planetaries / diff
Bună
stare generală
3
0
0
descărcare et disponibilă
Da
utilajul porneşte şi este funcţional
Da
Da
body
Bună
frame
Bună
general
Bună
Servicii
Dealerul dvs. local Cat are capacități extinse – tehnicieni de service dedicati pentru a vă asigura că obțineți cea mai mare durată și performanță de la mașina dvs. uzată, de la întreținere de rutină la service de urgență pe teren, piese și servicii de productivitate și multe altele, vă puteți baza pe dealerul local Cat.
Specificații motor
Software revoluționară pentru dimensionare generator set
Servicii de siguranță
Cele mai recente tehnologii și cele mai bune practici din industrie pentru performanța cu zero incidente
Sisteme de putere
Cele mai importante nevoi critice au fost îndeplinite cu cele mai stricte standarde
Echipamente noi
Echipamente durabile și fiabile direct de la podeaua fabricii
Servicii financiare
Obțineți echipamentul la locul de muncă, rapid cu Cat Financial
piese Cat
®
Suportul dealerului Cat la nivel mondial și comanda 24/7
CAT 320GC - Mascus SUA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.