PURCHASE
MAC CONSTRUCTION & EXCAVATING
GARY HEDGES
314E LCR HYDRAULIC EXCAVATOR
BLADE, 8'2"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW VG PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COLD WEATHER STARTING PKG
CONTROL, BLADE, W/PUMP
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
CTRL, CAT PIN GRABBER COUPLER
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM W/O RAIN PROT
HYD VLV TCS PKG
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/ PGQC
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM (ADSD-N)
SEAT,H-BACK,HEATER,S/AIR,COOL
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TOOL CTRL PKG
TRACK, 20" TG W/RUBBER PAD |