Currently 18064 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
18,064 Search results for "All products"
Displaying: 193 - 216 Sort by: 
CAT 302.7-7EOR, 54,0462023
Flagstaff, AZ
182 h Cat Certified Used

See Details
CAT 420F2 4EO, 75,9172019
Eloy, AZ
3,201 h Cat Certified Used

See Details
CAT 416F2 2SO, 70,5502020
Tucson, AZ
1,481 h Cat Certified Used

See Details
CAT 259D3 CB, 53,5002021
Charlotte, NC
1,562 h Cat Certified Used Special Offers

See Details
CAT 335-07, 289,5002021
Piscataway, NJ
2,143 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurestickstraight travel pedalcoupler type - hydraulic

See Details
CAT 315FLCR, 149,8002018
Montgomery, AL
2,220 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 325-07 P, 227,7772021
Phoenix, AZ
2,946 h Cat Certified Used

See Details
CAT 326FL, 190,8502020
Walterboro, SC
2,098 h Cat Certified Used Conditionshand and foot controllightingmirrorsstraight travel pedalconnectivity source - product link

See Details
CAT 953K, 242,5002019
Piscataway, NJ
1,790 h Cat Certified Used Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 304 CS, 77,6002023
Mcdonough, GA
171 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureproduct linklightingultra low sulfur diesel fuel

See Details
CAT 336, 188,0002019
Charlotte, NC
5,329 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerstickstraight travel pedalradio - bluetoothpayload measurement system

See Details
CAT 259D, 52,0002018
Baton Rouge, LA
1,231 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicproduct link

See Details
CAT 336-07 P, 260,0742019
Tucson, AZ
3,417 h Cat Certified Used

See Details
CAT 323 QC, 146,0002018
Charlotte, NC
5,550 h Cat Certified Used Conditions Special Offersgrading system - 2de-fenceair conditionerauxiliary hydraulics pressureundercarriage, long

See Details
CAT CB13, 79,0002019
Piscataway, NJ
2,401 h Cat Certified Used Conditionslightingrops - openversa vibe vibratory systemwater spray systemproduct link

See Details
CAT 320-07 P, 187,0782020
Tucson, AZ
2,855 h Cat Certified Used

See Details
CAT 259D32021
Austell, GA
531 h Cat Certified Used Conditions Customer Value Agreementepa labelproduct linklightingultra low sulfur diesel fuelpilot control

See Details
CAT 299D3 XE, 72,0002020
Lake Charles, LA
1,254 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics flow - high flowproduct linklighting

See Details
CAT 120-14, 400,8972023
Tucson, AZ
324 h Cat Certified Used

See Details
CAT 259D3 CB, 57,0002021
Charlotte, NC
1,279 h Cat Certified Used Special Offers

See Details
CAT 289D3, 48,0002020
Minneapolis, MN
3,083 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 303.5E2CR, 39,9002016
Montgomery, AL
1,349 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 226D3, 44,5002022
Piscataway, NJ
506 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 302.7-07LO, 45,4302021
Topeka Area, KS
288 h Cat Certified Used

See Details
Show more results