Quick Search

CAT 336

CAT 336

CAT Certified
Year
2019
Working hours
5,327 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 336
Carolina CAT
CategoryCrawler Excavators
Serial NumberDKS00420
Unit NumberG18-1474M
Catalog Number10106862
Year2019
Hours5,327 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax188,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
StickStick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
Grading System - 2DGrading System - 2D
E-FenceE-Fence
Straight Travel PedalStraight Travel Pedal
Radio - BluetoothRadio - Bluetooth
Payload Measurement SystemPayload Measurement System
Additional informationCAB • AIR • 63" BUCKET

BATTERY, COLD WEATHER
BOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR VIEW W/MIRROR
CCU [CAT CERTIFIED USED]
Customer Value Agreement (CVA) ( 2 ) PM 2 Kits
CYLINDER, BKT DB
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
ENG S/N XWE01216
FAN, STD
FILM, OPERATING PATTERN, 2WAY
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE SEGMENTED
HOT LIST
HYDRAULIC PKG, STANDARD
LANE 2 ORDER
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, STD
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT
MONITOR, 10"
NO STORAGE PROTECTION
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK PKG, CELL PLE742
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
STICK, R10'6"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 33" TG
WIPER, RADIAL W/O LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Customer Value Agreement ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • YesClean and degrease
  • No
  • No
  • Good
  • Gooddinged
  • Good
  • Good
  • GoodCover ding
  • Good
  • Good
  • Good
  • FairDoor is bent
  • FairPump door ding _ Cab valance bent _ Belly pan under the cab beat up
  • FairTool box step dent _Left track step bent
safety items
210
  • YesErops
  • Yes
  • Yes
  • Good
  • FairButton cover worn off
  • Good
gauges, operator station, console
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt 23
  • FairCigarette burn bottom cushion
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
730
  • Good
  • FairRod scratched at the bottom _LIte
  • Good
  • FairJoystick button covers are all torn off
  • Good
  • Good
  • Good
  • FairLeak residue possibly from the hoses
  • Good
  • Good
technology
  • NoGrade control and payload turned off
boom
200
  • Good
  • Good
stick
110
  • FairPlay in the bushings and link
  • Good
bucket
410
  • Cat
  • 63" 2.62yd
  • Good
  • FairSome play in the h link
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15712
Carrier Rollers Rear15712
Idlers Front22
Links120.752
Track Roller 119.5
Track Roller 219.5
Track Roller 419.5
Track Roller 519.5
Track Roller 719.5
Track Roller 819.5
Track Shoes (Width)34" 26.536
final drives
200
  • Good
  • Good
general condition
210
  • Yes
  • No
  • Yes
  • FairRail and belly pan bent under the cab _ Tank cover and pump door dings _ Padiator door bent
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering