MISCELLANEOUS MFGRS SF1444-40

Construction and Mining Equipment MISCELLANEOUS MFGRS SF1444-40

Price
39,000 USD
Year
2010
Working hours
6000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS SF1444-40
Categorytillage equipment
Serial NumberS14440AZ100001
Unit NumberMA22451
Catalog NumberCU2286815
Manufacturing Year2010
Hours6000 h
CountryUnited States
LocationJamestown, ND
Pricing
Price Excluding Tax$39,000
Tax-
Price Including Tax-
Features
Additional Information2010 SF1444-40
APPROX 3000 ACRES
PRIMARY TILLAGE
DUAL AXLES
TITAN 12.5L-15 ... 60%
24" BLADES WORN TO 22-23.5"
GATES HARROW
HARROW TEETH ... 50%
MUD SCRAPER
TANDEM DISC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Dusty Schulz
Telephone:+1 701 298 1700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone