Quick Search

GEARMORE T305

Construction and Mining Equipment GEARMORE T305

Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Williams, CA
+1 707 249 7821
Show phone number
Basic information
Brand GEARMORE T305
HOLT AG SOLUTIONS
Categorytillage equipment
Serial Number4035335009
Unit NumberG006665
Catalog Number10103320
Year2015
Hours1 h
CountryUnited States
LocationWilliams, United States
Pricing
Price Excluding Tax14,000 USD
Tax (1%)140 USD
Price Including Tax14,140 USD
Details
Additional informationORCHARD PKG 18" ROLL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering