Caterpillar 325DFMLLA

Caterpillar 325DFMLLA

Price
287,195 USD
Year
2015
Working hours
8257 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325DFMLLA
CategoryForestry Excavators
Serial NumberC9M01677.
Catalog NumberCU4443007
Manufacturing Year2015
Hours8257 h
CountryCanada
LocationNanaimo, BC
Pricing
Price Excluding Tax$287,195
Tax-
Price Including Tax-
Features
Additional InformationFORESTRY CAB
2-PIECE FLOTATION ROCK GUARDS, BOLTED ON.
28" DOUBLE GROUSER SHOES
CONVENTIONAL HARVESTER LINKAGE
SOUTHSTAR QS600 PROCESSOR
UNDERCARRIAGE APPROX 60% REMAINING.
WESTCOAST REAR ENTRY LOG LOADER CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone