Quick Search

QUADCO QS500

Construction and Mining Equipment QUADCO QS500

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Brewer, ME
+1 7747376569
Show phone number
Basic information
Brand QUADCO QS500
Milton CAT
CategoryForestry Excavators
Serial Number500222
Unit NumberEQ075251
Catalog Number4846028
Year2017
Hours1 h
CountryUnited States
LocationBrewer, United States
Pricing
Price Excluding Tax229,536 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
1 YEAR- 2000 HOUR WARRANTY APPLIED1 YEAR- 2000 HOUR WARRANTY APPLIED
32" DIAMETER DRIVE ROLLER OPENING32" DIAMETER DRIVE ROLLER OPENING
360 DEGREE OF ROTATION360 DEGREE OF ROTATION
DEMO TIME ONLY. NEWER CONDITIONDEMO TIME ONLY. NEWER CONDITION
OPTIMUM FLOW @ PRESSURE FOR HOST MACHINE - 79-85 GPM @2175 PSIOPTIMUM FLOW @ PRESSURE FOR HOST MACHINE - 79-85 GPM @2175 PSI
Additional informationUnit has demo time. Newer condition. Fits 20-22ton Host Machine

1 YEAR- 2000 HOUR WARRANTY APPLIED
32" DIAMETER DRIVE ROLLER OPENING
360 DEGREE OF ROTATION
DEMO TIME ONLY. NEWER CONDITION
OPTIMUM FLOW @ PRESSURE FOR HOST MACHINE - 79-85 GPM @2175 PSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering