Caterpillar 305E2CR

Caterpillar 305E2CR

Price
82,500 USD
Year
2016
Working hours
723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02572
Unit NumberEQ094001
Catalog NumberCU4442220
Manufacturing Year2016
Hours723 h
CountryUnited States
LocationNorth Reading, MA
Pricing
Price Excluding Tax$ 82,500
Tax-
Price Including Tax-
Features
Additional Information305E2 HYDRAULIC EXCAVATOR
305E2 MHE RUBBER BELT TRK DCA2
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
BUCKET, 24", 4.6 CFT, HD
CAB W/ AIR CONDITIONER
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
STICK, LONG, HEAVY DUTY
THUMB HYD/COUPLER MANUAL
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone