Caterpillar 232D

Caterpillar 232D

Price
29,348 USD
Year
2017
Working hours
479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00891
Unit NumberE135246
Catalog NumberCU2490226
Manufacturing Year2017
Hours479 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$ 29,348
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
SUSPENSION SEAT
TIRE SIZE: 10/16.5
ROPS: OPEN
PRODUCT LINK: INCLUDES
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone