Caterpillar D8T AW

Caterpillar D8T AW

Price
On Request
Year
2018
Working hours
98 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T AW
CategoryDozers
Serial NumberFMC01669
Unit Number455315
Catalog NumberCU4504854
Manufacturing Year2018
Hours98 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information8A BULLDOZER IN
ALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8A IN
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LIGHTS, PREMIUM, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PA140VS WINCH, VARIABLE SPEED
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE,HD XL SUS ARCTIC
VISIBILITY AR, BASIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • No
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGESee report
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone