Caterpillar 320CL THB

Caterpillar 320CL THB

Price
92,000 USD
Year
2005
Working hours
3765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL THB
CategoryCrawler Excavators
Serial NumberPAB03384
Unit NumberM423337
Catalog NumberCU1999993
Manufacturing Year2005
Hours3765 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax92,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information2005 CATERPILLAR 320CL EXCAVATOR
320CL HYDRAULIC EXCAVATOR
320CL HYDRAULIC EXCAVATOR MA3
ALARM, TRAVEL
BUCKET-GP, 48" W/TEETH
BUMPER, RUBBER
CAB,WITH POLYCARBONATE WINDOWS
CAT ENGINE & ENCLOSURES
CHANGER, HAND CONTROL PATTERN
COMPARTMENT, STORAGE WITH LID
CONTROL AND LINES, PIN GRABBER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
GUARD, BOTTOM HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
LIGHTS, WORKING,CAB MOUNTED, 2
LINKAGE, BUCKET, B-FAMILY
MECHANICAL THUMB
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-7A
R BOOM, REACH 18'7"
SEAT, KAB 527P/C
STARTING, COLD WEATHER
STICK, 9'6"
VISOR, SUN
WATER SEPARATOR
AS IS / AS RECEIVED
3765/9/27/14 CLN/9/2/20
Features
Additional Information2005 CATERPILLAR 320CL EXCAVATOR
320CL HYDRAULIC EXCAVATOR
320CL HYDRAULIC EXCAVATOR MA3
ALARM, TRAVEL
BUCKET-GP, 48" W/TEETH
BUMPER, RUBBER
CAB,WITH POLYCARBONATE WINDOWS
CAT ENGINE & ENCLOSURES
CHANGER, HAND CONTROL PATTERN
COMPARTMENT, STORAGE WITH LID
CONTROL AND LINES, PIN GRABBER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
GUARD, BOTTOM HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
LIGHTS, WORKING,CAB MOUNTED, 2
LINKAGE, BUCKET, B-FAMILY
MECHANICAL THUMB
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-7A
R BOOM, REACH 18'7"
SEAT, KAB 527P/C
STARTING, COLD WEATHER
STICK, 9'6"
VISOR, SUN
WATER SEPARATOR
AS IS / AS RECEIVED
3765/9/27/14 CLN/9/2/20
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Cab R/S damaged; Corners have some damage
  • Fair
  • Good
  • FairRs. Damage
  • FairUnderside covers damaged
  • Fair
  • FairHood hold up linkage missing; Insulation torn
  • FairBent
  • FairCorner damaged; Underside covers damaged
  • Good
  • FairBent; Mountings welded
  • FairHold up linkage missing
  • Good
  • FairFaded; Decals torn
  • Good
  • GoodGrill screen bolt missing
  • PoorTool box damaged; Cover damaged; Hinges broken; Front cab lower panel damaged; Corners have some damage
  • FairR/S steps bent; R/F step bent
safety items
  • Yes
  • Yes
  • Side and rear windows are hard to see
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Door sliding window not operational, radio antenna broken, cab side dent
  • PoorCompressor V-Belt missing
  • FairR/S console broken, loose
  • Good
  • GoodLow coolant level warning light on
  • Fair
  • Good
  • FairFront slide window doesnt open; Frame bent; R/S mirror broken
  • Good
  • Good
  • Fair
  • FairCushion soiled coming apart; R/S arm rest loose
  • Good
  • PoorWipers Missing; Washer bottle broken
engine
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Low level, clear
  • Engine when under load shuts down and is hard to start
  • Normal
  • Normal
  • FairDirt
  • PoorFan belt coming apart; A/C V-Belt missing
  • Good
  • Good
  • Fairshuts down hard to start
  • FairInjection pump leak
  • PoorWhen under load shuts down and hard to start
  • Good
cooling system
  • No
  • Overflow tank broken, no coolant in tank
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • PoorBoom lights missing; Cab flood 1 not operational
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Good
  • Good
  • FairBucket cylinder tube bent; Hold down missing; Hose leak valve bank
  • FairLeak
  • Good
  • Good
  • FairValve bank leak
  • Good
  • Fair
  • Good
  • FairSight glass leaks
  • Good
attachments / work tools
  • YesWrong mounting pin(manual)
boom
  • FairUnderside dented by thumb
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • FairStick to boom bushings worn; Stick to bucket bushings worn
bucket
  • No
  • All worn, adjuster worn, loose, bent, pin lock wrong position
  • 48``.........bucket to stick mounting trunnion worn, loose adjuster bent, loose, pin lock out of position
  • PoorThin; Caved in, bent
  • FairStick to bucket worn
  • PoorRewelded; Bent; Side adjuster bent; Loose; Pin lock missing
  • FairCaved in; Rewelded
  • PoorWorn
  • Poor4 tips worn
final drives
  • Good
  • GoodCover bolt loose
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W3138
Links2 links dried out
Track Frame - LeftGoodRoller guards bent
Track Frame - RightGoodRoller guards bent
Carrier Rollers Front96
Carrier Rollers Rear612
Idlers Front3648
Links2327
Pins & Bushings (External)1010
Track Roller 11418
Track Roller 21111
Track Roller 3117
Track Roller 4411
Track Roller 614
Track Roller 81814
Track Shoes (Width)1714
comments, misc. repairs, general remarks
  • Service as needed
  • Limited test drive due to engine shuts down and hard to start
  • consignment machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone