Quick Search

Valew WT 12K TNK

Valew WT 12K TNK

Price
US$ 67,500
Year
2022
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandValew WT 12K TNK
Categorywater trucks
Serial NumberWT12K22034
Unit NumberWT0772
Catalog Number10017097
Year2022
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax67,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10" DIAMETER DISCHARGE TUBE
DUAL HYDRAULIC CYLINDERS
SUSPENSION, & AIR BRAKE SYSTEM
AUTOMATIC SHUT OFF
ACCESS HATCH
FIFTH WHEEL KING PIN
HYDRANT FILL FLOAT SYSTEM
11R X 22.5 TIRES
(11' FROM GRADE)
REMOVABLE HYD. PUMP & MOTOR
HEAVY DUTY LONG LIFE AXLE,
OSHA APPROVED ACCESS LADDER
HEIGHT 13' 4 1/2"
VALVES, AND FLOAT ASSEMBLIES,
CAMLOCK ON END OF PIPE
12,000 GALLON WATER TOWER
WIDTH 96", LENGTH 37' 6"
STEEL TANK, STEEL FITTED HEADS
FULLY EQUIPPED DOT LIGHT SYSTE
DUAL 10 HOLD BUDD WHEELS W/
DUAL 3" FILL PIPES W/ AIR GAPS
STRUCTURAL STEEL (A36)
PRICED 01/10/23 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering