United WT5000AUTO

United WT5000AUTO

Price
215,000 USD
Year
2020
Working hours
742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandUnited WT5000AUTO
Categorywater trucks
Serial NumberLF229445
Unit NumberLF229445
Catalog NumberCU4633851
Manufacturing Year2020
Hours742 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$ 215,000
Tax-
Price Including Tax-
Details
Additional InformationFULL BELLY PLATE
1/4" HEADS & SKIDS
SIGHT GAUGE
LADDER
SUCTION FILL
PETERSON 780 BU ALARM
HYDRANT FILL
1.5" JET VALVE
5000 GAL VISION TANK
25" MANWAY
Features
Accessories
HOSE REELHOSE REEL
Additional InformationFULL BELLY PLATE
1/4" HEADS & SKIDS
SIGHT GAUGE
LADDER
SUCTION FILL
PETERSON 780 BU ALARM
HYDRANT FILL
1.5" JET VALVE
5000 GAL VISION TANK
25" MANWAY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone