Quick Search

Kenworth WT4000 A

Kenworth WT4000 A

Price
US$ 179,600
Year
2022
Working hours
53 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandKenworth WT4000 A
Categorywater trucks
Serial Number2NKHL9X9PM242961
Unit NumberWT0821
Catalog Number10017067
Year2022
Hours53 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax179,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR BRAKES
HOSE KIT
SUCTION PLUMBING
VALEW STYLE HOSE REEL
ANTI-SIPHON LOADING PIPE
LEGAL LIGHTS AND MUD FLAPS
PUSH BLOCK WITH TOOLBOX
INDEPENDENT AIR CONTROLS
ALLISON 3500 RDS AUTO TRANS
A/C, P/S, AM/FM RADIO
INTERLOCKING DIFFERENTIALS
ALUMINUM 50-GALLON FUEL TANK
SMALL D.E.F. TANK
HOT SHIFT P.T.O. 120%
PACCAR PX9 DIESEL W/ 300 HP
18000LB FRONT 40000LB REAR AXLES
AIR DRIVER SEAT
APPROX 4000-GALLON CAPACITY PUMP
2 REAR 2 FRONT 1 LEFT SIDE SPRAY
(1)1.5" HOSE OUTLET
(1).75" HOSE BIB
ORDERED FOR STOCK 01.05.22 JLS (VALEW)
T370 SPECIFICATIONS:
VIN:2NKHL9X9PM242961
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering