Quick Search

Freightliner WT4000 A

Freightliner WT4000 A

Year
2020
Working hours
808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
+1 801 978 1673
Show phone number
Basic information
BrandFreightliner WT4000 A
Categorywater trucks
Serial Number3ALHCYFE8LDLE7776
Unit NumberWT0688
Catalog Number4860578
Year2020
Hours808 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax154,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR BRAKES
HOSE KIT
SUCTION PLUMBING
VALEW STYLE HOSE REEL
ANTI-SIPHON LOADING PIPE
LEGAL LIGHTS AND MUD FLAPS
PUSH BLOCK WITH TOOLBOX
INDEPENDENT AIR CONTROLS
ALLISON 3500 RDS AUTO TRANS
A/C, P/S, AM/FM RADIO
INTERLOCKING DIFFERENTIALS
ALUMINUM 50-GALLON FUEL TANK
SMALL D.E.F. TANK
HOT SHIFT P.T.O. 120%
M2 CHASSIS
ISL CUMMINS W/300HP W/ 800 FT/LB
18000LB FRONT 40000LB REAR AXLES
AIR DRIVER SEAT
APPROX 4000-GALLON CAPACITY PUMP
2 REAR 2 FRONT 1 LEFT SIDE SPRAY
(1)1.5" HOSE OUTLET
(1).75" HOSE BIB
VIN:3ALHCYFE5KDKG8712
PRICED NEW 03/24/21 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering