Ford / New Holland WT2000 A

Ford / New Holland WT2000 A

Price
On Request
Year
2021
Working hours
28 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord / New Holland WT2000 A
Categorywater trucks
Serial Number1FDXF7DC8MDF08351
Unit NumberWT0683
Catalog NumberCU4790371
Manufacturing Year2021
Hours28 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationVALEW STYLE HOSE REEL
SUCTION PLUMBING
TORQUE SHIFT 6-SPEED AUTO TRANS
6.7L POWER STROKE DIESEL
LEGAL LIGHTS AND MUD FLAPS
AIR BRAKES
ORDERED FOR 2021 STOCK 11.24.20 JLS (VALEW)
AND 1 SIDE SPRAY
ANTI-SIPHON LOADING PIPE
2 FRONT SPRAYS, 2 REAR SPRAYS,
3" X 4" PUMP (BERKLEY PUMPS)
STEEL TANK W/ INTERNAL BAFFLE
APPROXIMATELY 2000-GALLON
NON-SUSPENSION BUCKET SEATS
SMALL DEF TANK
WHITE IN COLOR
A/C, P/S, AM/FM RADIO
PUSH BLOCK WITH TOOLBOX
FRAME MOUNTED CENTRIFUGAL
EQUIPPED WITH OVER FILL
(1) 1 � HOSE OUTLET
(1) � HOSE BIB
FORD F750
INDEPENDENT AIR CONTROLS
HOT SHIFT P.T.O. 120%
HOSE KIT
33,000 GVW
ALUMINUM 50-GALLON FUEL TANK,
Features
Additional InformationVALEW STYLE HOSE REEL
SUCTION PLUMBING
TORQUE SHIFT 6-SPEED AUTO TRANS
6.7L POWER STROKE DIESEL
LEGAL LIGHTS AND MUD FLAPS
AIR BRAKES
ORDERED FOR 2021 STOCK 11.24.20 JLS (VALEW)
AND 1 SIDE SPRAY
ANTI-SIPHON LOADING PIPE
2 FRONT SPRAYS, 2 REAR SPRAYS,
3" X 4" PUMP (BERKLEY PUMPS)
STEEL TANK W/ INTERNAL BAFFLE
APPROXIMATELY 2000-GALLON
NON-SUSPENSION BUCKET SEATS
SMALL DEF TANK
WHITE IN COLOR
A/C, P/S, AM/FM RADIO
PUSH BLOCK WITH TOOLBOX
FRAME MOUNTED CENTRIFUGAL
EQUIPPED WITH OVER FILL
(1) 1 � HOSE OUTLET
(1) � HOSE BIB
FORD F750
INDEPENDENT AIR CONTROLS
HOT SHIFT P.T.O. 120%
HOSE KIT
33,000 GVW
ALUMINUM 50-GALLON FUEL TANK,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone