Caterpillar 725C2WW

Caterpillar 725C2WW

Price
425,000 USD
Year
2018
Working hours
3594 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 725C2WW
Categorywater trucks
Serial Number2T300537
Unit Number2T300537
Catalog NumberCU4736369
Manufacturing Year2018
Hours3594 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax425,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationROLL ON-ROLL OFF
FUEL ADDITIVE, ANTI WAX
NO REAR WIPER
LANE 3 ORDER
SEAT, STANDARD
NO ROOF LIGHTS
TANK, STANDARD FUEL
BODY, STANDARD
EXHAUST, STANDARD
MIRROR, STANDARD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
LUBRICATION, MANUAL
FILM GROUP, ANSI
CHASSIS, STANDARD
CERT EMISSIONS, EPA TIER 4
AM/FM RADIO (BLUETOOTH READY)
NO MACHINE SECURITY SYSTEM
AID, STARTING, STANDARD
PRODUCT LINK, SATELLITE PL631
CMPD SOFTWARE
HEATER, ENGINE COOLANT, 120V
NO PAYLOAD
Features
Additional InformationROLL ON-ROLL OFF
FUEL ADDITIVE, ANTI WAX
NO REAR WIPER
LANE 3 ORDER
SEAT, STANDARD
NO ROOF LIGHTS
TANK, STANDARD FUEL
BODY, STANDARD
EXHAUST, STANDARD
MIRROR, STANDARD
ANTIFREEZE, -36C (-33F)
SERIALIZED TECHNICAL MEDIA KIT
TAILGATE, SCISSOR
TIRES, 23.5R25 BS ** VLT E-3
LUBRICATION, MANUAL
FILM GROUP, ANSI
CHASSIS, STANDARD
CERT EMISSIONS, EPA TIER 4
AM/FM RADIO (BLUETOOTH READY)
NO MACHINE SECURITY SYSTEM
AID, STARTING, STANDARD
PRODUCT LINK, SATELLITE PL631
CMPD SOFTWARE
HEATER, ENGINE COOLANT, 120V
NO PAYLOAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone