X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28133 machines for sale
Current filter
Category
Transport
x
Trucks
x
Brand
Ledwell
x
search filters
Category
-
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+

Ledwell trucks

Get an email alert when new equipment matching "Current filter" will be added.

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

6 Search results for "Current filter"
Displaying: 1 - 6 Sort by:   ads/page
Ledwell TRAILERS 2K_WT_ON-ROAD, 113,365 USDwater trucks
FL, US
Year: 2019, Working hours: 16 h
KELLY TRACTOR CO.
Ledwell TRAILERS 2K_WT_ON-ROAD, 113,365 USDwater trucks
FL, US
Year: 2019, Working hours: 17 h
KELLY TRACTOR CO.
Ledwell TRAILERS 2K_WT_ON-ROAD, 113,365 USDwater trucks
FL, US
Year: 2019, Working hours: 76 h
KELLY TRACTOR CO.
Ledwell TRAILERS 2K_WT_ON-ROAD, 113,365 USDwater trucks
FL, US
Year: 2019, Working hours: 21 h
KELLY TRACTOR CO.
Ledwell TRAILERS 2K_WT_ON-ROAD, 113,365 USDwater trucks
FL, US
Year: 2019, Working hours: 158 h
KELLY TRACTOR CO.
Ledwell TRAILERS WT2000, On Requestwater trucks
Garner, NC, US, Working hours: 3394 h
GREGORY POOLE EQUIPMENT CO.
 
Compare products
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources