Trail King (OBSOLETE) TK110HDG

Trail King (OBSOLETE) TK110HDG

Price
86,520 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TK110HDG
Categorytrailers
Serial Number1TKJ05337DM041305
Catalog NumberCU4392340
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 86,520
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AXLES, FIXED SPREADAXLES, FIXED SPREAD
FLOOR, WOODFLOOR, WOOD
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
WHEELS, ALUMINUMWHEELS, ALUMINUM
LIFT CYLINDERSLIFT CYLINDERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Goodaluminum rims
  • Goodair ride suspension
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
  • YesJan 2018
comments, misc. repairs, general remarks
  • 2013 Trail king TK110HDG, Tri-axle detachable lowboy, 102in wide 53ft total length, 13ft gooseneck, 24ft well, air ride rear suspension, adjustable ride height, 1ft flip out side extensions, deck boards show some weathering, brakes at 40/50%, air lin
  • Straight
axle assemblies
  • Good
  • Air ride rear axles
tires
  • No
  • 275/70R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearContinental (HSR)1460NoNoNo
Right FrontContinental (HSR)1660NoNoNo
Right CenterContinental (HSR)1870
Left RearContinental (HSR)1460NoNoNo
Left FrontContinental (HSR)1460NoNoNo
Left CenterContinental (HSR)1770NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone