Trail King INDUSTRIES INC. TK100HDG

Trail King INDUSTRIES INC. TK100HDG

Price
39,000 USD
Year
1995
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK100HDG
Categorytrailers
Serial Number1TKJ05135SM068695
Unit NumberT4086
Catalog NumberCU4371262
Manufacturing Year1995
Hours1 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 39,000
Tax-
Price Including Tax-
Features
Accessories
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
Additional Information100,000 LB CAPACITY
102" WIDTH
13' GOOSENECK W/16 SWING CLEARANCE
24' DECK
4TH FLIP
51' 2" OAL
TK110HDG-513
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • brake
  • axle assemblies
  • electrical system
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes01/2018
  • Good
electrical, starting and charging system
  • Good
  • Good
brake
  • Good
  • Good
  • Good
axle assemblies
  • Good
electrical system
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone