Quick Search

TOWMASTER T-24LP

TOWMASTER T-24LP

Price
$22,500
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Strasburg, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandTOWMASTER T-24LP
Categorytrailers
Serial Number4KNFT2524CL160898
Unit Number495298
Catalog Number4853887
Year2012
Hours1 h
CountryUnited States
LocationStrasburg, CO
Pricing
Price Excluding Tax22,500 USD
Tax-
Price Including Tax-
Details
Additional information2012 TOWMASTER T-24LP TRAILER
CONSIGNMENT / CASSADAY,D.
24'FLAT DECK, 5'BEAVER TAIL
10 DEGREE, 5" CLEATED FLIP RAMPS
RUB RAILS, W/STAKE POCKETS
TANDEM AXLES, ELECTRIC BRAKES
12K DUAL LEG LANDINGS /JACKS
2" PINE WOOD FLOOR
WHITE STEEL MOD WHEELS
TIRES, 235/85R16 ... (8)
TOOLBOX IN GOOSENECK
PAINT: BLACK ENAMEL
7 POLE RV PLUG, D.O.T. LIGHTING
HITCH/GOOSENECK CONNECT
FRONT CARGO RAIL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
810
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
brake
200
  • Electric Brakes
  • Good
  • Good
comments, misc. repairs, general remarks
  • 24 Flat Deck 5 Beaver Tail Flip Ramps
  • Rub Rails Stake Pockets
  • Tool Box in Gooseneck
  • Dual Landing Legs
  • Excellent shape for a 2012
  • No
axle assemblies
100
  • Good
electrical system
100
  • Good
tires
  • No
  • 70%
  • Matched Set
  • 235/85R16
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering