Quick Search

SmithCo SX3-4234

SmithCo SX3-4234

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandSmithCo SX3-4234
WYOMING MACHINERY
Categorytrailers
Serial Number476846
Unit Number476846
Catalog Number4880745
Year2022
Hours1 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information(12)FIRESTONE T819 11R22.5 TIRES
(3) 25,000LBS AXLES
102" WIDTH
42' FRAME LENGTH
49" AXLE SPACING
AIR LIFT 3RD AXLE
AIR RIDE SUSPENSION
CAB CONTROLS-ELECTRIC
ELECTRIC TARP W/SAFETY SWITCH
HEAPED- 30.2 CUBIC YARDS
HYD VALVE MOUNTED IN TRAILER
LED LIGHTS
STEEL WHEELS
TUB LENGTH- 34'
TUB VOLUME: 34'SX
VIN # 1S9SS4232NL476846
WATER LEVEL-23 CUBIX YARDS
WHITE TUB/GRAY FRAME
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering