Load King 553 SS

Load King 553 SS

Price
45,000 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLoad King 553 SS
Categorytrailers
Serial Number5LKL5335XE1028771
Unit Number478459
Catalog NumberCU4639358
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 45,000
Tax-
Price Including Tax-
Details
Additional InformationD.O.T. SAFETY LIGHTING
30" FRONT FLIP RAMPS
AIR LIFT 3RD AXLE
13 PAIR TIE DOWNS/6 PAIR D-RINGS
3 AXLE 55 TON (110,000LB)
DETACHABLE GOOSENECK,HYDRAULIC
ALUMINUM WHEELS POLISHED
255/70R 22.5 (12)
WEIGHT 21,640LBS
26' DECK LENGTH (LOAD DECK 24")
UPPER FLANGE REINFORCED
2014 LOAD KING 553-SS TRAILER
12' 9" GOOSENECK 108",86" SWING
EXPANDED METAL 4' FRONT & REAR
AIR RIDE SUSPENSION
0P0900/ 1/06/19/20
CONSIGNMENT,CASSADAY, D.
OVERALL LENGTH: 52'
5TH WHEEL HEIGHT: 51"
AS IS / AS RECEIVED
AXLE CAP; (3) 27,500 LBS
AXLE SPACING: 54"
Features
Additional InformationD.O.T. SAFETY LIGHTING
30" FRONT FLIP RAMPS
AIR LIFT 3RD AXLE
13 PAIR TIE DOWNS/6 PAIR D-RINGS
3 AXLE 55 TON (110,000LB)
DETACHABLE GOOSENECK,HYDRAULIC
ALUMINUM WHEELS POLISHED
255/70R 22.5 (12)
WEIGHT 21,640LBS
26' DECK LENGTH (LOAD DECK 24")
UPPER FLANGE REINFORCED
2014 LOAD KING 553-SS TRAILER
12' 9" GOOSENECK 108",86" SWING
EXPANDED METAL 4' FRONT & REAR
AIR RIDE SUSPENSION
0P0900/ 1/06/19/20
CONSIGNMENT,CASSADAY, D.
OVERALL LENGTH: 52'
5TH WHEEL HEIGHT: 51"
AS IS / AS RECEIVED
AXLE CAP; (3) 27,500 LBS
AXLE SPACING: 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources