Kenworth T300.4K.GALLON.WATER.TANK

Kenworth T300.4K.GALLON.WATER.TANK

Price
43,000 USD
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKenworth T300.4K.GALLON.WATER.TANK
Categoryon highway trucks
Serial Number2NKMHZ7X77M197908
Catalog NumberCU4505503
Manufacturing Year2007
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 43,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • GVWR 33,000 lb, front GAWR 12,000 lb, rear 21,000 lb
  • GoodAluminum
  • GoodPainted
  • Good
  • Good
  • Good100 gallon aluminum
  • Good
  • GoodFrame has been fit with rear tank frame just behind cab area, looks good, typical surface rust
  • GoodLooks freshly painted, tank has 1 touch up in center of tank
  • Good
  • Good
safety items
  • Yes9/2018
  • GoodAir and electric
  • Good
  • PoorNone
gauges, operator station, console
  • No
  • Kenworth AM/FM radio, cruise control
  • GoodNot tested cold out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHeated mirrors, right electric window control, window was frozen shut, very cold conditions
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Red
  • ISC230 8.3L Cummins diesel
  • Good
  • Normal
  • YesSlight normal
  • Yes
  • No
  • NoWeeping very slight by turbo oil line
  • No
  • GoodOuter slightly dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodClutch fan
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • 6 speed
  • No
  • No
  • Good
  • Good
  • Good
  • GoodNot road tested
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • GoodSteer axle has springs, rear has Hendrickson variplate walking beam suspension
  • GoodPainted
comments, misc. repairs, general remarks
  • 4,000 gallon water tank is 14’ long, has air controllers for 4 corner sprayers, fill tube at rear of tank, nice ladder up rear, inside of tank looks good, typical light surface rust
tires
  • Tread depths in 1/32” readings of, steer - 8,11, rear drives 8,8,18,18,10,14,15,17
  • F&R 295/75R22.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone