International 8600

International 8600

Price
48,500 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandInternational 8600
Categoryon highway trucks
Serial Number1HSHXSJR8CJ602187
Unit NumberINV15050
Catalog NumberCU4276167
Manufacturing Year2012
CountryCosta Rica
Pricing
Price Excluding Tax$ 48,500
Tax-
Price Including Tax-
Details
Additional InformationMOTOR: MAXXFORCE 13 LITROS 410HP EPA 2010;
TRANSMISSION: FULLER FRO-14210C 10-SPD;
EJE DELANTERO: MERITOR MFS-12-143A 12K;
EJE TRASERO: MERITOR MT-40-14X-4CFR 40K;
SUSPENSION: INTL AIR SUSP40K 52" SPACING;
CABINA: DAY CAB;
Features
Additional InformationMOTOR: MAXXFORCE 13 LITROS 410HP EPA 2010;
TRANSMISSION: FULLER FRO-14210C 10-SPD;
EJE DELANTERO: MERITOR MFS-12-143A 12K;
EJE TRASERO: MERITOR MT-40-14X-4CFR 40K;
SUSPENSION: INTL AIR SUSP40K 52" SPACING;
CABINA: DAY CAB;
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MATRA GUAPILESSee InventoryWebsiteSelect contact
Servicio al Cliente
Costa Rica
Telephone:+506 22050000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone