Freightliner TRI-AXLE DUMP

Freightliner TRI-AXLE DUMP

Price
28,500 USD
Year
2000
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner TRI-AXLE DUMP
Categoryon highway trucks
Serial Number1FUWNWDA7YLF92813
Unit Number7YLF92813
Catalog NumberCU4467795
Manufacturing Year2000
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 28,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
TAILGATETAILGATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
DUMP BODYDUMP BODY
REAR DOORSREAR DOORS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • truck body
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint chips and surface rust on box and rims,
  • Good
  • Good
  • Good
  • FairLower cab side steps broken and cracked
safety items
  • YesDated 12/18
  • GoodAir horn working
  • GoodWorking
gauges, operator station, console
  • PoorNot working belt missing from compressor
  • Good
  • PoorDash console broken and cracked
  • Good
  • Good
  • Good
  • Good
  • FairElectric power mirror controls not working
  • Good
  • Good
  • GoodReads 282139 miles
  • Good
  • Good
engine
  • Green
  • Powered by Caterpillar C-12, 265hp.
  • Operated in normal range
  • Normal
  • NoSlight
  • No
  • Yes
  • YesLeak at top of f turbo
  • No
  • FairA/C belt missing
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • GoodAir clutch fan drive
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • YesSignal and warning lights working
  • Flood and running lights working
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Clutch pedal has no free play
  • Manual transmission
  • No
  • No
  • GoodShifted through speeds
steering
  • Good
  • Good
  • Good
brake
  • FairPads show wear rear axle pads worn out,
  • Good
  • GoodBuilds air good
  • Good
  • GoodWorking
hydraulics
  • Good
  • Good
  • FairSeepage at cylinder packings
  • GoodDump function operate good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
truck body
  • PoorCross beams bent and flattened out,
  • PoorFloor dents and bent, has holes through in areas
  • Good
tires
  • No
  • Lift axle average left 40% right 75%
  • 11R-22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterRoad master60NoNo
Left FrontSumitomo80NoNo
Left RearMichelin80NoNoNo
Right CenterRoadlux60NoNo
Right FrontSumitomo80NoNo
Right RearBridgestone80NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone