Freightliner M2106

Freightliner M2106

Price
On Request
Year
2016
Working hours
4097 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner M2106
Categoryon highway trucks
Serial Number1FVHCYCY5GHGZ0194
Unit NumberCE007071
Catalog NumberCU4640213
Manufacturing Year2016
Hours4097 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Additional Information-DRIVER AIR SEAT W/ARM REST
A/C, CRUISE CONTROL, AIR HORN
AIR BRAKES
AIR LATCH GATE
AIR RIDE CAB/AIR RIDE SUSPENSION
BUCKET SEATS
CUMMINS ISL 300 HP DIESEL
DUAL DITCH GATES
EATON FULLER FRO-11210 10 SPEED
HEATED MIRRORS
LEDWELL DUMP BODY- 12/14 YD
POWER DOOR LOCKS
POWER WINDOWS
SPRING LOADED TARP
TILT-TELESCOPE STEERING COLUMN
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SIDE BOARDSSIDE BOARDS
TAILGATETAILGATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
STARTER, ELECTRICSTARTER, ELECTRIC
DUMP BODYDUMP BODY
TANDEM AXLETANDEM AXLE
Additional Information-DRIVER AIR SEAT W/ARM REST
A/C, CRUISE CONTROL, AIR HORN
AIR BRAKES
AIR LATCH GATE
AIR RIDE CAB/AIR RIDE SUSPENSION
BUCKET SEATS
CUMMINS ISL 300 HP DIESEL
DUAL DITCH GATES
EATON FULLER FRO-11210 10 SPEED
HEATED MIRRORS
LEDWELL DUMP BODY- 12/14 YD
POWER DOOR LOCKS
POWER WINDOWS
SPRING LOADED TARP
TILT-TELESCOPE STEERING COLUMN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • YesNeeds washed and detailed.
  • No
  • NoMost recent PM service performed 6/19/2020 at 4098 hrs.
  • Good
  • Good
  • Good
  • Good
  • FairRight hood strut is seeping.
  • FairRR mud flap is torn.
  • Good
  • Good
  • FairPaint has various scratches throughout.
  • Good
  • Good
safety items
  • Good
  • GoodLast DMV inspectionJune 2020
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • YesAM/FM radio
  • GoodCooled to 52 degrees at 100 ambient temp
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAir suspension drivers seat. Seat vinyl has tears.
  • Good
  • Good
  • Good
  • GoodWarmed to 135+ degrees at 100 ambient temp
  • Good4097 hrs.
  • Good
  • Good
  • Good57,876 miles
  • Good
  • Good
engine
  • Red, protected to -44 degrees
  • Normal
  • Cummins ISL 300HP
  • Cap broken off in A/C service line.
  • Yes
  • No
  • No
  • NoNo significant leaks found, but excess oil residue on oil flter housing.
  • Yes
  • NoNo visible water in oil
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • NoNo apparent leaks at time of inspection.
  • Yes
  • Has glad hands
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesHoist cylinder is seeping from wiper seal.
  • Good
  • Good
  • Good
  • FairHoist cylinder is seeping from wiper seal. Rod has some scratches.
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 6/12/2020 with 57,876 miles and engine 4,097 hrs.
truck body
  • Ledwell 12/14 YD Dump body
  • Air latch gate, Dual ditch gates
  • Good
  • FairSideboards are weathered and cracking.
  • FairMultiple dents and bends in dump bed floor
  • Good
  • FairMultiple dents and bends in dump bed tailgate. Both ditch gates are badly bent and do not open. Tarp retaining hooks on tailgate are welded in place.
  • FairHas tears and does not retract. Rope hooks on tailgate are missing.
  • FairMultiple dents and bends in dump bed side walls and bottom.
tires
  • 315/80R/22.5
  • Center and rear tires are retreads. Tread life is estimate on retreaded tires.
  • 295/75/R22.5
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center InsideDoubleCoin RLB4001548YesNo
Left Center OutsideDoubleCoin RLB4001664YesYesNo
Left Rear InsideDoubleCoin RLB4001664YesYesNo
Left Rear OutsideGeneral HT1976YesYesNo
Left FrontToyo M320730NoYesNo
Right Center InsideDoubleCoin RLB4001144YesYesNo
Right Center OutsideToyo M1471144YesYesNo
Right Rear InsideToyo M1541976YesYesNo
Right Rear OutsideToyo M1541664YesYesNo
Right FrontToyo M3201148NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources